Compare 0
Video tutorials
Denmark | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ m EF PDP Link

772121
PNOZ m EF PDP Link
Configurable control system PNOZmulti 2 expansion module Connection decentralised I/O module.

On request
Availability
Quantity
Available from
1 PC
2019-08-01
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, KOSHA
Power consumption DC: 100.0 W
Supply voltage (V): 24,0
Supply voltage type: DC
Terminal type: Screw terminal, Spring-loaded terminal
Terminal style: Plug-in
Version for extreme environ. conditions: Standard
Width dimension: 22.5 mm
Height dimension: 101.4 mm
Depth dimension: 120.0 mm
Gross weight: 117 g
Net weight: 96 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded