text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
105 Products found
USB Memory 512MB
779213
USB memory, 512 MB, for PNOZ m B1, base unit PNOZmulti 2.

Kr.238.00
Chipcard 1 piece 32kB
779211
PNOZmulti chip card, 1 piece, 32 kB.

Kr.158.00
PSS Conv USB / RS 232
305160
Adapter for implementing the USB interface on RS232.

Kr.802.00
PNOZ m1p Set spring loaded terminals
783100
1 set of spring-loaded terminals for PNOZmulti Classic base units.

Kr.329.00
PNOZmulti Set spring loaded terminals
783400
1 set of spring-loaded terminals for PNOZmulti Classic expansion modules PNOZ mi1p/mi2p/mo1p/mo3p/ml1p.

Kr.90.00
PNOZ mo4p Set plug in screw terminals
793536
Plug-in screw terminals, PNOZ mo4p, PNOZ mo5p, 1 set.

Kr.90.00
PNOZ mi1p/mi2p/mo1p screw terminals
793400
1 set of plug-in screw terminals, PNOZ mi1p, PNOZ mi2p, PNOZ mo1p, PNOZ mo3p, PNOZ ml1p.

Kr.90.00
PNOZ mc1p Set plug in screw terminals
793700
Plug-in screw terminals, PNOZ mc1p, PNOZ ma1p, 1 set.

Kr.110.00
Set4 Spring Terminals
751016
Set of spring-loaded terminals for PNOZ m B1, base unit, smallcontrollers PNOZmulti 2.

Kr.67.00
PSEN im1
535130
Interfaces PSEN im1 for connecting and evaluating several pressure-sensitive safety mats to the PNOZmulti system, 96 x 4 ...

Kr.494.00
PNOZ msi1 Bp Adapter Si/Ha 25/25  5m
773839
Adapter for PNOZ ms1p / PNOZ ms2p for Siemens/Heidenhain encoder,25-pin, 5 m, cable outlet right-hand side, for Siemens ...

Kr.873.00
PNOZ msi1Bp  Adapter Si/Ha 25/25  2,5m
773841
Adapter for PNOZ ms1p / PNOZ ms2p for Siemens/Heidenhain encoder,25-pin, 2.5 m, cable outlet right-hand side, for Siemen ...

Kr.820.00
PNOZ msi1Ap  Adapter Si/Ha 25/25  2,5m
773840
Adapter for PNOZ ms1p / PNOZ ms2p for Siemens/Heidenhain encoder, 2.5 m.

Kr.820.00
PNOZ msi3Ap  Adapter Si/Ha 15/15  2,5m
773842
Adapter for PNOZ ms1p / PNOZ ms2p for Siemens/Heidenhain encoder,15-pin, 2.5 m, cable outlet left-hand side for Siemens ...

Kr.835.00
PNOZ msi11p  Adapter Cable  1,5m
773855
Adapter cable speed monitor, RJ45 connector and open end, for PNOZ msXp and PNOZ s30, 1.5 m.

Kr.278.00
PNOZ msi5p  Adapter Bo/Rex 15/15  2,5m
773857
Adapter cable speed monitor, RJ45 connector and 15-pin encoder connection, for PNOZ msXp and PNOZ s30, 2.5 m, for Bosch ...

Kr.835.00
PNOZ msi S025
773872
Universal adapter, 25-pin D-Sub, for PNOZ msXp, PNOZ s30, PNOZmulti 2 speed monitor and PSS motion monitoring.

Kr.1,650.00
PNOZ msi15p  Adapter Tendo 15/15 2,5m
773874
Adapter cable speed monitor, RJ45 connector and 15-pin encoder connection, for PNOZ msXp and PNOZ s30, 2.5 m, for PMCten ...

Kr.835.00
PNOZ msi6p  Adapter Elau 9/9  7,5m
773859
Adapter cable speed monitor, RJ45 connector and 9-pin encoderconnection, for PNOZ msXp and PNOZ s30, 7.5 m, for ELAU.

Kr.928.00
PNOZ msi10p  Adapter Cable  2,5m
773854
Adapter cable speed monitor, RJ45 connector and open end, for PNOZ msXp and PNOZ s30, 2.5 m.

Kr.291.00
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use