Compare 0
Video tutorials
Denmark | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ msi1AP Adapter Si/Ha 25/25 5m

773844
PNOZ msi1AP  Adapter Si/Ha 25/25  5m
Adapter for PNOZms1p /2p for Siemens/ Heidenhain encoder. Length: 5 m.

Available ex-stock
Availability
Quantity
Available from
1 PC
2020-08-15
Certifications: cULus Listed
Type of general accessories: Adapter cable
Width dimension: 54.5 mm
Height dimension: 38.0 mm
Depth dimension: 16.0 mm
Gross weight: 236 g
Net weight: 226 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded