text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
46 Products found
PNOZ XV3.1P 30/24VDC 3n/o 1n/c 2n/o t
777520
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

Kr.2,960.00
PZW 30/24VDC 1n/o 2n/c
774019
Safety relay (standalone), inputs: 1-channel wiring, outputs: 1 N/O, 2 N/C, UB = 24 V DC, width: 45 mm, screw terminals ...

Kr.1,684.00
PZA 30/230VAC 1n/o 2 n/c
774040
Safety relay (standalone), inputs: 1-channel wiring, outputs: 1 N/O, 2 N/C, UB = 230 V AC, width: 45 mm, screw terminals ...

Kr.1,530.00
PZA 30/24VDC 1n/o 2n/c
774030
Safety relay (standalone), inputs: 1-channel wiring, outputs: 1 N/O, 2 N/C, UB = 24 V DC, width: 45 mm, screw terminals ...

Kr.1,530.00
PZW 3/24VDC 1n/o 2n/c
774042
Safety relay (standalone), inputs: 1-channel wiring, outputs: 1 N/O, 2 N/C, UB = 24 V DC, width: 45 mm, screw terminals ...

Kr.1,684.00
PZA 600/24VDC 1n/o 2n/c
774028
Safety relay (standalone), inputs: 1-channel wiring, outputs: 1 N/O, 2 N/C, UB = 24 V DC, width: 45 mm, screw terminals ...

Kr.1,530.00
PZA 300/24VDC 1n/o 2n/c
774029
Safety relay (standalone), inputs: 1-channel wiring, outputs: 1 N/O, 2 N/C, UB = 24 V DC, width: 45 mm, screw terminals ...

Kr.1,530.00
PZA 3/24VDC 1n/o 2n/c
774041
Safety relay (standalone), inputs: 1-channel wiring, outputs: 1 N/O, 2 N/C, UB = 24 V DC, width: 45 mm, screw terminals ...

Kr.1,530.00
PZA 300/230VAC 1n/o 2n/c
774026
Safety relay (standalone), inputs: 1-channel wiring, outputs: 1 N/O, 2 N/C, UB = 230 V AC, width: 45 mm, screw terminals ...

Kr.1,530.00
PNOZ XV1P 3/24VDC 2n/o 1n/o t
777601
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, ...

Kr.2,234.00
PNOZ XV1P 30/24VDC 2n/o 1n/o t
777602
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, ...

Kr.2,234.00
PNOZ XV2P C 3/24VDC 2n/o 2n/o t
787502
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, ...

Kr.2,870.00
PNOZ XV2P C 30/24VDC 2n/o 2n/o t
787500
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, ...

Kr.2,870.00
PNOZ XV3P C 3/24 VDC 3n/o 2n/o t
787512
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

Kr.2,915.00
PNOZ XV3.1P C 30/24-240VACDC 3no 1nc 2no
787530
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

Kr.3,290.00
PNOZ XV3.1P C 30/24VDC 3n/o 1n/c 2n/o t
787520
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

Kr.3,026.00
PNOZ XV3P C 30/24 VDC 3n/o 2n/o t
787510
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

Kr.2,915.00
PNOZ XV1P C 30/24VDC 2n/o 1n/o t
787602
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, ...

Kr.2,255.00
PNOZ XV1P C 3/24VDC 2n/o 1n/o t
787601
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, ...

Kr.2,255.00
PNOZ XV2 300/24VDC 2n/o 2n/o t
774508
Safety relay (standalone), inputs: 1/2-channel wiring with detection of shorts across contacts, outputs: 2 N/O, 2 N/O t- ...

Kr.2,773.00
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use