Compare 0
Video tutorials
Denmark | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PZA 30/230VAC 1n/o 2 n/c

774040
PZA 30/230VAC 1n/o 2 n/c
Safety relay (standalone) Inputs: Single-channel wiring Outputs: 1 N/O, 2 N/C. UB 230 V AC, width: 45 mm, integral screw terminals, delay-on energisation pulse timer, pulse times 12 stages from 0 - 30 s.

On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, CCC
Application options: Safe delay-on energisation timer
Operating modes: Single-channel
Standards: EN 60204-1, EN 62061, EN ISO 13849-1, VDE 0113-1
Supply voltage (V): 230,0
Supply voltage type: AC
Terminal style: fixed
Terminal type: Screw terminal
Number of delayed safety contacts: 1
Safety contact delay type: delay-on energisation
Number of delayed auxiliary contacts: 2
Auxiliary contact delay type: delay-on energisation
Selectable times: 12,00 s, 15,00 s, 18,00 s, 21,00 s, 24,00 s, 27,00 s, 3,00 s, 30,00 s, 4,00 s, 5,00 s, 7,00 s, 9,00 s
Stop category: 0
Max. current at DC13 I (6 cycles/min): 3.0 A
Max. current at AC15: 4.0 A
Width dimension: 45.0 mm
Height dimension: 87.0 mm
Depth dimension: 121.0 mm
Gross weight: 360 g
Net weight: 350 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded