Compare 0
Video tutorials
Denmark | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PZA 300/24VAC 1n/o 2n/c

774020
PZA 300/24VAC 1n/o 2n/c
Safety relay (standalone) Inputs: Single-channel wiring Outputs: 1 N/O, 2 N/C UB 24 V AC, width: 45 mm, integral screw terminals, delay-on energisation pulse timer, pulse times 12 stages from 0 - 300 s.

On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, CCC
Application options: Safe delay-on energisation timer
Operating modes: Single-channel
Standards: EN 60204-1, EN 62061, EN ISO 13849-1, VDE 0113-1
Supply voltage (V): 24,0
Supply voltage type: AC
Terminal style: fixed
Terminal type: Screw terminal
Number of delayed safety contacts: 1
Safety contact delay type: delay-on energisation
Number of delayed auxiliary contacts: 2
Auxiliary contact delay type: delay-on energisation
Selectable times: 120,00 s, 150,00 s, 180,00 s, 210,00 s, 240,00 s, 270,00 s, 30,00 s, 300,00 s, 40,00 s, 50,00 s, 70,00 s, 90,00 s
Stop category: 0
Max. current at DC13 I (6 cycles/min): 3.0 A
Max. current at AC15: 4.0 A
Width dimension: 45.0 mm
Height dimension: 87.0 mm
Depth dimension: 121.0 mm
Gross weight: 265 g
Net weight: 255 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded