text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSEN op4F-s-14-030/1

Product ID: 630741
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 300 mm, supply voltage 24 V, connector M12, transmitter: 4-pin, receiver: 8-pin, connection cable not sup...  More

Item

Available soon

Your Price

Kr.11,291.00

Save basket

Create a new order or get an individual offer

Select intended use

Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 300 mm, supply voltage 24 V, connector M12, transmitter: 4-pin, receiver: 8-pin, connection cable not supplied with the device.

Approval CE  
cULus Listed  
TÜV  
EAC (Eurasian)  
ESPE type 4  
Sensor principle optical  
Height of protected field 300  
Resolution protection type Finger  
Operating range (m) 0.2  
6  
 
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Used wavelength range 950 nm  
Number of OSSD outputs 2  
Ambient temperature 0 - 55  °C
Climatic suitability standard EN 60068-2-3  
Humidity rating 95 % r. h. at 40 °C  
Condensation permitted? Not permitted  
Vibration to standard ... EN 60068-2-6  
Acc. shock to standard1 10g  
Protection type standard EN 60529  
Protection type, housing IP65  
Reaction time 15  
15  
Housing material upper part Aluminium  
Height dimension 383.2  mm
Width dimension 32.3  mm
Depth dimension 36.9  mm
Net weight 1740  g
Gross weight 2440  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions no  
REACh compliance Contains no SVHC substances  
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27272704  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC002549  
UNSPSC 25 46171620  
GTIN 4046548062076  
Volume 10.672  dm3
Harmonized System Code 90314990  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Obligatory accessories

PSEN op cable angle M12 4-p. shield. 30m
PSEN op cable angle M12 4-p. shield. 30m 630319
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket angled M12, on open line end, A-coded, cable length: 30m
Kr.520.00
PSEN op cable angle M12 4-p. shield. 10m
PSEN op cable angle M12 4-p. shield. 10m 630308
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket angled M12, on open line end, A-coded, cable length: 10m
Kr.278.00
PSEN op cable axial M12 4-p. shield. 30m
PSEN op cable axial M12 4-p. shield. 30m 630309
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket straight M12, on open line end, A-coded, cable length: 30m
Kr.520.00
PSEN op cable axial M12 8-p. shield.  3m
PSEN op cable axial M12 8-p. shield. 3m 630313
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket straight M12, on open line end, A-coded, cable length: 3m
Kr.201.00
PSEN op cable axial M12 4-p. shield.  3m
PSEN op cable axial M12 4-p. shield. 3m 630303
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket straight M12, on open line end, A-coded, cable length: 3m
Kr.184.00
PSEN op cable axial M12 8-p. shield.  5m
PSEN op cable axial M12 8-p. shield. 5m 630314
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket straight M12, on open line end, A-coded, cable length: 5m
Kr.253.00
PSEN op cable axial M12 8-p. shield. 30m
PSEN op cable axial M12 8-p. shield. 30m 630328
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket straight M12, on open line end, A-coded, cable length: 30m
Kr.719.00
PSEN op cable angle M12 8-p. shield.  5m
PSEN op cable angle M12 8-p. shield. 5m 630317
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket angled M12, on open line end, A-coded, cable length: 5m
Kr.253.00
PSEN op cable angle M12 4-p. shield. 3m
PSEN op cable angle M12 4-p. shield. 3m 630306
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket angled M12, on open line end, A-coded, cable length: 3m
Kr.184.00
PSEN op cable angle M12 8-p. shield. 10m
PSEN op cable angle M12 8-p. shield. 10m 630318
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket angled M12, on open line end, A-coded, cable length: 10m
Kr.383.00
PSEN op cable angle M12 4-p. shield. 5m
PSEN op cable angle M12 4-p. shield. 5m 630307
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket angled M12, on open line end, A-coded, cable length: 5m
Kr.216.00
PSEN op cable angle M12 8-p. shield. 30m
PSEN op cable angle M12 8-p. shield. 30m 630329
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket angled M12, on open line end, A-coded, cable length: 30m
Kr.719.00
PSEN op cable axial M12 4-p. shield.  5m
PSEN op cable axial M12 4-p. shield. 5m 630304
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket straight M12, on open line end, A-coded, cable length: 5m
Kr.216.00
PSEN op cable axial M12 8-p. shield. 10m
PSEN op cable axial M12 8-p. shield. 10m 630315
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket straight M12, on open line end, A-coded, cable length: 10m
Kr.383.00
PSEN op cable angle M12 8-p. shield. 3m
PSEN op cable angle M12 8-p. shield. 3m 630316
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket angled M12, on open line end, A-coded, cable length: 3m
Kr.201.00
PSEN op cable axial M12 4-p. shield. 10m
PSEN op cable axial M12 4-p. shield. 10m 630305
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket straight M12, on open line end, A-coded, cable length: 10m
Kr.278.00