Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"522126","name":"PSEN 2.1a-20/8mm/5m /1switch","price":"453.0","currency":"DKK","category":["A0100","A0100B0110","00106002217045","0010600221704580GH"]}

Actual product may vary
PSEN 2.1a-20/8mm/5m /1switch
Product ID: 522126
Magnetic safety switch 1 n/o 1 n/c, square design, IP69K, with
5 m cable (PUR), operating distance depending on the actuator 8/12
mm,height
design 13 mm, for applications with PSEN ix1, VP = 1 piece w... More
Your Price
Kr.453.00
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Magnetic safety switch 1 n/o 1 n/c, square design, IP69K, with 5 m cable (PUR), operating distance depending on the actuator 8/12 mm,height design 13 mm, for applications with PSEN ix1, VP = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).
General data
Approval |
CE
UKCA cULus Listed EAC (Eurasian) TÜV |
Sensor principle | magnetic |
Coding level to ISO 14119 | Low |
Classification to EN 60947-5-3 | PDDB |
Suitable for series connection | no |
unit type | Sensor |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Switching voltage | 24 |
Environmental data
Ambient temperature | -25 - 70 °C |
Max. ambient temp. at Hmax | |
Max. ambient temp. at 2000 m | +70 °C |
Perm. operating height ASL | 4000 m |
EMC to standard ... | EN 60947-5-3 |
Vibration to standard ... | EN 60947-5-2 |
Acc. shock to standard1 | 30g |
Pollution degree clear.&creep. | 3 |
Protection type, housing |
IP69
IP67 |
Mechanical data
Type 1 actuator | PSEN 2.1-20 |
Sensor can be flush-mounted | Yes, follow installation guide |
Connection type | 5 m cable |
Cable lines | LiY11Y 4 x 0.25 mm2 |
Housing material upper part | PBT |
Height dimension | 36 mm |
Width dimension | 26 mm |
Depth dimension | 13 mm |
Net weight | 150 g |
Gross weight | 192 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27274401 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002544 |
UNSPSC 25 | 39122205 |
GTIN | 4046548026719 |
Volume | 0 dm3 |
Harmonized System Code | 85365019 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |
Optional accessories

PSEN i1 Interface for 4 PSEN 2
535110
Interface module, for series connection of several PSENmag, 96 x 48 x
43.5mm (H x W x D), connection type spring-loaded terminals.
Kr.390.00

PSS67 M12 connector,straight,male,5pole
380308
Plug-in connector, 5-pin, connector straight M12, A-coded,
screw connection, material threaded ring: CuZn
nickel-plated, outer cable diameter: 4-6mm
Kr.103.00

PSS67 M12 connector, angled, male, 5pole
380310
Plug-in connector, 5-pin, connector angled M12, A-coded,
screw connection, material threaded ring: CuZn
nickel-plated, outer cable diameter: 4-6mm
Kr.103.00

Kr.755.00

PSEN reverse spacer (2 pcs.)
534320
Reverse mounting plate, for all PSEN square design, PU = 2 pieces.
Kr.134.00
Installation accessories

PSEN 2.1-10 / 1 actuator
512110
Actuator for magnetic safety switch, square design,
IP67, operating distance 3 mm, height design 13 mm, PU = 1 actuator.
Kr.85.00

PSEN 2.1-20/1actuator
512120
Actuator for magnetic safety switch, square design,
IP6K9K, operating distance depending on the actuator 8/12 mm, heightdesign 13
mm, PU = 1 actuator.
Kr.92.00