Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB = 230 V AC, width: 45 mm ...
Kr.4,512.00
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB = 24 V AC, width: 45 mm, ...
Kr.4,456.00
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 2 N/O, 1 N/C, UB 24 V DC, width: 22.5 mm, screw ...
Kr.3,070.00
Safety relay (standalone), inputs: Per pushbutton 1 N/O, outputs
2 N/O, UB 24 V DC, width: 22.5 mm, screw terminals inte ...
Kr.1,981.00
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB 24 V DC, width: 45 mm, s ...
Kr.4,456.00
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB = 115 V AC, width: 45 mm ...
Kr.4,456.00
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB = 110 V AC, width: 45 mm ...
Kr.4,456.00
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB 230 V AC, width: 45 mm, ...
Kr.4,456.00
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB 24 V DC, width: 45 mm, p ...
Kr.4,512.00
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, UB = 24 V AC, width: 22.5 mm, plu ...
Kr.3,191.00
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, UB 24 V DC, width: 22.5 mm, plug- ...
Kr.3,191.00
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, UB = 24 V DC, width: 22.5 mm, plu ...
Kr.3,213.00
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB = 24 V DC, width: 45 mm, ...
Kr.4,555.00
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer