text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSSu BP-C 1/8 S-TJ

Product ID: 314612
PSSu, base module for electronic modules, periphery, C-rail, 1-row, 4 connection levels, 8 terminals, screw connection, cold junctioncompensation with integral Pt1000, for increased environmental requ...  More

Item

Available soon

Your Price

Kr.334.00

Save basket

Create a new order or get an individual offer

Select intended use

PSSu, base module for electronic modules, periphery, C-rail, 1-row, 4 connection levels, 8 terminals, screw connection, cold junctioncompensation with integral Pt1000, for increased environmental requirements.

Approval CE  
UKCA  
UL Recognized Component  
Application range Standard/failsafe  
 
Humidity rating 93 % r. h. at 40 °C  
Condensation permitted? Briefly  
Perm. operating height ASL 5000 m  
Vibration to standard ... EN 60068-2-6  
Acc. shock to standard1 15g  
Acc. shock to standard2 25g  
Housing material lower section PA  
Housing material upper part PC  
Connection terminal Screw terminal  
Terminal style fixed  
Height dimension 129  mm
Width dimension 12.6  mm
Net weight 52  g
Gross weight 63  g
 
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27242603  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000024  
ETIM Reference Feature EC001598  
UNSPSC 25 39122331  
GTIN 4046548056808  
Volume 0  dm3
Harmonized System Code 85369095  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Optional accessories

PSSu A LA2 ( 10x50 pcs.)
PSSu A LA2 ( 10x50 pcs.) 312960
PSSu, terminal nameplates for base modules (dekafix), labelled with numbers 51..50, PU 10x 50 terminal nameplates, packed in neutral carton with marking sticker.
Kr.211.00
PSSu A ME1 (10x6 pcs.)
PSSu A ME1 (10x6 pcs.) 312951
PSSu, marker for potentials in the basic module, red, PU 10x 6 pieces, packed in resealable polybag with marking sticker.
Kr.57.00
PSSu A LA4 (10x50 pcs.)
PSSu A LA4 (10x50 pcs.) 312962
PSSu, terminal nameplates for base modules (dekafix), labelled with numbers 151..200, PU 10x 50 terminal nameplates, packed in neutral carton with marking sticker.
Kr.211.00
PSSu A ME0 (10x6 pcs.)
PSSu A ME0 (10x6 pcs.) 312950
PSSu, marker for potentials in the basic module, blue, PU 10x 6 pieces, packed in resealable polybag with marking sticker.
Kr.57.00
PSSu A LA3 (10x50 pcs.)
PSSu A LA3 (10x50 pcs.) 312961
PSSu, terminal nameplates for base modules (dekafix), labelled with numbers 101..150, PU 10x 50 terminal nameplates, packed in neutral carton with marking sticker.
Kr.211.00
PSSu A ME3 (10x6 pcs.)
PSSu A ME3 (10x6 pcs.) 312953
PSSu, marker for potentials in the basic module, black, PU 10x 6 pieces, packed in resealable polybag with marking sticker.
Kr.57.00
PSSu A ME2 (10x6 pcs.)
PSSu A ME2 (10x6 pcs.) 312952
PSSu, marker for potentials in the basic module, green, PU 10x 6 pieces, packed in resealable polybag with marking sticker.
Kr.57.00
PSSu A ME5 (10x6 pcs.)
PSSu A ME5 (10x6 pcs.) 312955
PSSu, marker for potentials in the basic module, red/blue, PU 10x 6pieces, packed in resealable polybag with marking sticker.
Kr.57.00
PSSu A ET (10 pcs.)
PSSu A ET (10 pcs.) 312900
PSSu, end angle for top hat rail, plastic version, black, PU 10 pieces, packed in a neutral carton with marking sticker.
Kr.60.00
PSSu A ME4 (10x6 pcs.)
PSSu A ME4 (10x6 pcs.) 312954
PSSu, marker for potentials in the basic module, brown, PU 10x 6 pieces, packed in resealable polybag with marking sticker.
Kr.57.00
PSSu A ME7 (10x6 pcs.)
PSSu A ME7 (10x6 pcs.) 312957
PSSu, marker for potentials in the basic module, white, PU 10x 6 pieces, packed in resealable polybag with marking sticker.
Kr.57.00
PSSu A ME5 (10x6 pcs.)
PSSu A ME5 (10x6 pcs.) 312956
PSSu, marker for potentials in the basic module, green/yellow, PU 10x 6 pieces, packed in resealable polybag with marking sticker.
Kr.57.00
PSSu A EC-T
PSSu A EC-T 314902
PSSu, terminating plate with integrated terminating resistor, forincreased environmental requirements.
Kr.152.00
PSSu A LA0.1 (10 x 108 pcs.)
PSSu A LA0.1 (10 x 108 pcs.) 312967
PSSu, laser printable labelling brackets for PSSu/PSS4000 head, electronic and compact modules WITHOUT SEPARATOR, PU 10x pieces (10x DINA4 sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in resealable polybags with marking sticker.
Kr.970.00
PSSu A ETM (2 pcs.)
PSSu A ETM (2 pcs.) 312901
PSSu, end angle for top hat rail, metal version, for strong mechanical stress, PU 2 pieces.
Kr.155.00
PSSu A LA1 (10x50 pcs.)
PSSu A LA1 (10x50 pcs.) 312959
PSSu, terminal nameplates for base modules (dekafix), labelled with numbers 1..50, PU 10x 50 terminal nameplates, packed in neutral carton with marking sticker.
Kr.211.00
PSSu A LA0 (10 x 108 pcs.)
PSSu A LA0 (10 x 108 pcs.) 312958
PSSu, laser printable labelling brackets for PSSu/PSS4000 head, electronic and compact modules WITH SEPARATOR, PU 10x pieces (10x DIN A4 sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in resealable polybags with marking sticker.
Kr.970.00
PSSu A ET PE (10 pcs.)
PSSu A ET PE (10 pcs.) 312949
PSSu, earthing terminal for top hat rail, PE connection, plasticversion, green/yellow, PU 10 pieces, packed in a neutral carton with marking sticker.
Kr.421.00