Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Basic licence for the software PNOZmulti Configurator for using the
full version on a workstation, licence key for enabl ...
Kr.3,678.00
Upgrade licence for upgrading the version number of an existing
basic licence of the full version of the software PNOZmu ...
Kr.1,649.00
User licence PNOZmulti Configurator, full version for use on an
additional workstation, licence key for enabling the
ful ...
Kr.1,369.00
Upgrade licence PNOZmulti Configurator, to upgrade the version number
of an existing user licence, licence key to enable ...
Kr.871.00
Lite licence PNOZmulti Configurator, full version with the limitation
to PNOZmulti m0p and mm0p, for use on a workstatio ...
Kr.1,732.00
Project licence for the software PNOZmulti Configurator for use of the
full version on one several workstations. Include ...
Kr.33,124.00
Upgrade licence for updating the version number of an present project
licence for the full version of the software PNOZm ...
Kr.14,844.00
Temporary licence for the software PNOZmulti Configuration for use of
the full version on workstation. Includes a licenc ...
Kr.1,512.00
Temporary licence for the software PNOZmulti Configuration for use of
the full version on workstation. Includes a licenc ...
Kr.2,016.00
Temporary licence for the software PNOZmulti Configuration for use of
the full version on a workstation. Includes a lice ...
Kr.2,519.00
Basic service licence PNOZmulti Configurator, for using the service
version on a workstation, licence key to enable the
...
Kr.1,699.00
Upgrade service licence PNOZmulti Configurator, to upgrade the
version number of an existing basic service licence, lice ...
Kr.761.00
User service licence PNOZmulti Configurator, for using the service
version on an additional workstation, licence key to ...
Kr.635.00
Upgrade service licence PNOZmulti Configurator, to upgrade the
version number of an existing user service licence, licen ...
Kr.411.00
Lite service licence PNOZmulti Configurator, for using the service
version limited to PNOZmulti m0p and mm0p, for use
on ...
Kr.799.00
Project licence for the software PNOZmulti Configurator for use of the
service version on one several work stations. Inc ...
Kr.15,288.00
Upgrade licence for updating the version number of an existing project
licence for the service version of the software P ...
Kr.6,845.00
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer