text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
6 Products found
PSS SB BUSCABLE LC
311074
By the metre, bus/power hybrid line, PUR, yellow RAL1003, 2x0.38+2x0.24+ 1x0.38, colour of the single wires: Red, white, ...

Kr.52.00
SafetyNET p Cable per mtr
380000
By the metre, Cat5e (100mBit/s), PUR, yellow RAL1003, 2x2x0.35, colour single wires: White, yellow, blue, orange

Kr.29.00
PSS67 Supply cable
380321
By the metre, PUR, black RAL9005, 5x0.5, suitable for drag chains,colour of the single wires: Brown, white, blue, black, ...

Kr.22.00
PSS67 I/O Cable
380320
By the metre, PUR, yellow RAL1003, 5x0.25, colour of the single wires:brown, white, blue, black, grey

Kr.28.00
PSEN cable 200m-8x0.25mm²
570793
Cable reel, TPU/TPE-U, yellow RAL1003, 8x0.25, suitable for drag chains,colour of the single wires: White, brown, green, ...

Kr.3,134.00
Supply cable 5x1.5
380327
By the metre, PVC (90°C to UL 1581), black RAL9005, 5x1.5, UV-resistant IEC 603323-3-24 (Cat. C), 1000V UL/CSA, colour o ...

Kr.23.00

Save basket

Create a new order or get an individual offer

Select intended use