text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
47 Products found
PMCprotego D.12/000/0/P/2/208-480VAC
8176423
Base device with increased peak output current Technical data at 3 x 400 V AC: Continuous output current: 12 A; Imax (2 ...

On request
PMCprotego D.06/000/0/0/2/208-480VAC
8176102
Servo amplifier, continuous output current at 3 x 400 V AC: 6 A, peak output current for 2 s: 18 A, peak output current ...

On request
PMCprotego D.01/000/0/0/2/208-480VAC
8176100
Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax (2 s) = 4.5 A; Imax (5 s) = 3.0 A; Power consumpt ...

On request
PMCprotego D.03/000/0/0/2/208-480VAC
8176101
Servo amplifier, continuous output current at 3 x 400 V AC: 3 A, peak output current for 2 s: 9 A, peak output current f ...

On request
PMCprotego D.12/000/0/0/2/208-480VAC
8176103
Servo amplifier, continuous output current at 3 x 400 V AC: 12 A, peak output current for 2 s: 24 A, peak output current ...

On request
PMCprotego D.24/000/0/0/2/208-480VAC
8176104
Technical data at 3 x 400 V AC: Continuous output current: 24 A; Imax (5 s) = 48 A; Power consumption in S1 mode: 18 kVA ...

On request
PMCprotego D.01/010/0/0/2/208-480VAC
8176510
Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax (2 s) = 4.5 A; Imax (5 s) = 3.0 A; Power consumpt ...

On request
PMCprotego D.06/010/0/0/2/208-480VAC
8176530
Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax (2 s) = 18 A; Imax (5 s) = 12 A; Power consumption ...

On request
PMCprotego D.01/100/0/0/2/208-480VAC
8176514
Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax (2 s) = 4.5 A; Imax (5 s) = 3.0 A; Power consumpt ...

On request
PMCprotego D.06/200/0/0/2/208-480VAC
8176533
Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax (2 s) = 18 A; Imax (5 s) = 12 A; Power consumption ...

On request
PMCprotego D.03/010/0/0/2/208-480VAC
8176520
Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax (2 s) = 9 A; Imax (5 s) = 6 A; Power consumption in ...

On request
PMCprotego D.03/200/0/0/2/208-480VAC
8176523
Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax (2 s) = 9 A; Imax (5 s) = 6 A; Power consumption in ...

On request
PMCprotego D.03/100/0/0/2/208-480VAC
8176524
Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax (2 s) = 9 A; Imax (5 s) = 6 A; Power consumption in ...

On request
PMCprotego D.12/200/0/0/2/208-480VAC
8176543
Technical data at 3 x 400 V AC: Continuous output current: 12 A; Imax (5 s) = 24 A; Power consumption in S1 mode: 9 kVA ...

On request
PMCprotego D.12/100/0/0/2/208-480VAC
8176544
Technical data at 3 x 400 V AC: Continuous output current: 12 A; Imax (5 s) = 24 A; Power consumption in S1 mode: 9 kVA ...

On request
PMCprotego D.24/010/0/P/2/208-480VAC
8176570
Base device with increased peak output current Technical data at 3 x 400 V AC: Continuous output current: 24 A; Imax (2 ...

On request
PMCprotego D.24/200/0/P/2/208-480VAC
8176573
Base device with increased peak output current Technical data at 3 x 400 V AC: Continuous output current: 24 A; Imax (2 ...

On request
PMCprotego D.12/010/0/0/2/208-480VAC
8176540
Technical data at 3 x 400 V AC: Continuous output current: 12 A; Imax (5 s) = 24 A; Power consumption in S1 mode: 9 kVA ...

On request
PMCprotego D.12/010/0/P/2/208-480VAC
8176550
Base device with increased peak output current Technical data at 3 x 400 V AC: Continuous output current: 12 A; Imax (2 ...

On request
PMCprotego D.12/200/0/P/2/208-480VAC
8176553
Base device with increased peak output current Technical data at 3 x 400 V AC: Continuous output current: 12 A; Imax (2 ...

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use