text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
47 Products found
PMCprotego D.24/200/0/P/2/208-480VAC
8176573
Base device with increased peak output current Technical data at 3 x 400 V AC: Continuous output current: 24 A; Imax (2 ...

On request
PMCprotego D.12/100/0/P/2/208-480VAC
8176554
Base device with increased peak output current Technical data at 3 x 400 V AC: Continuous output current: 12 A; Imax (2 ...

On request
PMCprotego D.24/200/0/0/2/208-480VAC
8176563
Technical data at 3 x 400 V AC: Continuous output current: 24 A; Imax (5 s) = 48 A; Power consumption in S1 mode: 18 kVA ...

On request
PMCprotego D.06/100/0/0/2/208-480VAC
8176534
Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax (2 s) = 18 A; Imax (5 s) = 12 A; Power consumption ...

On request
PMCprotego D.01/200/0/0/2/208-480VAC
8176513
Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax (2 s) = 4.5 A; Imax (5 s) = 3.0 A; Power consumpt ...

On request
PMCprotego D.24/000/0/P/2/208-480VAC
8176424
Base device with increased peak output current Technical data at 3 x 400 V AC: Continuous output current: 24 A; Imax (2 ...

On request
PMCprotego D.48/000/0/0/2/208-480VAC
8176425
Technical data at 3 x 400 V AC: Continuous output current: 48 A; Imax (5 s) = 96 A; Power consumption in S1 mode: 35 kVA ...

On request
PMCprotego D.72/000/0/0/2/208-480VAC
8176426
Technical data at 3 x 400 V AC: Continuous output current: 72 A; Imax (5 s) = 140 A; Power consumption in S1 mode: 50 kV ...

On request
PMCprotego D.72/030/0/C/2/208-480VAC
8176687
Technical Details at 3 x 400 V AC supply voltage: Permanent output current: 72 A; Imax (5 sec.) = 140 A; Power consumpti ...

On request
PMCprotego D.01/A00/0/0/2/208-480VAC
8176609
Technical Details at 3 x 400 V AC supply voltage: Permanent output current: 3 A; Imax (2 sec.) = 9 A; Imax (5 sec.) = 6 ...

On request
PMCprotego D.06/000/0/0/2/110-230VAC
8176813
Technical Details at 3 x 230 V AC supply voltage: Permanent output current: 6,0 A; Imax (2 sec.) = 18,0 A; Imax (5 sec.) ...

On request
PMCprotego D.01/000/0/0/2/110-230VAC
8176811
Technical Details at 3 x 230 V AC supply voltage: Permanent output current: 2,5 A; Imax (2 sec.) = 4,5 A; Imax (5 sec.) ...

On request
PMCprotego D.03/A00/0/0/2/110-230VAC
8176819
Technical Details at 3 x 230 AC supply voltage: Permanent output current: 5,0 A; Imax (2 sec.) = 9,0 A; Imax (5 sec.) = ...

On request
PMCprotego D.24/030/0/C/2/208-480VAC
8176637
Technical Details at 3 x 400 V AC supply voltage: Permanent output current: 24 A; Imax (5 sec.) = 48 A; Power consumptio ...

On request
PMCprotego D.12/000/0/0/2/110-230VAC
8176814
Technical Details at 3 x 230 V AC supply voltage: Permanent output current: 12,0 A; Imax (2 sec.) = 24,0 A; Imax (5 sec. ...

On request
PMCprotego D.24/000/0/0/2/110-230VAC
8176816
Technical Details at 3 x 230 V AC supply voltage: Permanent output current: 24,0 A; Imax (2 sec.) = 48,0 A; Imax (5 sec. ...

On request
PMCprotego D.03/000/0/0/2/110-230VAC
8176812
Technical Details at 3 x 230 V AC supply voltage: Permanent output current: 5,0 A; Imax (2 sec.) = 9,0 A; Imax (5 sec.) ...

On request
PMCprotego D.01/A00/0/0/2/110-230VAC
8176818
Technical Details at 3 x 230 AC supply voltage: Permanent output current: 2,5 A; Imax (2 sec.) = 4,5 A; Imax (5 sec.) = ...

On request
PMCprotego D.24/000/0/P/2/110-230VAC
8176817
Technical Details at 3 x 230 V AC supply voltage: Permanent output current: 24,0 A; Imax (2 sec.) = 72,0 A; Imax (5 sec. ...

On request
PMCprotego D.12/000/0/P/2/110-230VAC
8176815
Technical Details at 3 x 230 V AC supply voltage: Permanent output current: 12,0 A; Imax (2 sec.) = 30,0 A; Imax (5 sec. ...

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use