text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
18 Products found
PMCtendo DD4 spare part BGR connectors
1106100
consisting of: Connector X3, X4, X7, X8 Connector 0A, 0B.

On request
PMCtendo DD4 D1 I/O-Karte
4105531
Expansion card with 14 inputs and 8 outputs can be used in PMCtendo DD4 & PMCtendo DD5 & PMCprotego.

On request
PMCtendo DD4 Profibus card
4105779
Expansion card PROFIBUS-DP slave 187.5 KBaud - 12 Mbaud, only for PMCtendo-DD4 Note: Operating the PROFIBUS card is not ...

On request
PMCtendo DD4 motor connector kit
4105424
Connector kit "X9", for device sizes up to 20 A.

On request
Brake resistor 300W/91R/T/U
8176092
suitable for the PMCtendo-DD5/480VAC Type: FZECQU 200x65-91 Performance at 40° C/100 % ED: 300 W Resistance value: 91 OH ...

On request
Brake resistor 600W/66R/T/U
8176380
suitable for the PMCtendo-DD5/230VAC Type: FZECQU 400x65-66 Performance at 40° C/100 % ED: 600 W Resistance value: 66 OH ...

On request
Brake resistor 600W/91R/T/U
8176188
suitable for the PMCtendo-DD5/400VAC Type: FZECQU 400x65-91 Performance at 40° C/100 % ED: 600 W Resistance value: 91 OH ...

On request
Brake resistor 1600W/10R/T/U
8176364
suitable for PMCtendo-DD4/70A and PMCprotego D/72 Type: FZZCQU 500x65-10 Performance at 40° C/100 % ED: 1600 W Resistanc ...

On request
Line filter for DD FFU 3X100K-KK
8176382
Rated current: 100 A Typ. power dissipation: 24 W Protection class: IP20 Connection type: Terminals.

On request
Brake resistor 1600W/15R/T/U
8176376
suitable for PMCtendo-DD4/40A and PMCprotego D/48 Type: FZZCQU 500x65-15 Performance at 40° C/100 % ED: 1600 W Resistanc ...

On request
Brake resistor 300W/66R/T/U
8176378
suitable for the PMCtendo-DD5/230VAC Type: FZECQU 200x65-66 Performance at 40° C/100 % ED: 300 W Resistance value: 66 OH ...

On request
PMCtendo DD4.CAN-Adapter Slot version
8163583
Use in PMCtendo DD4 and DD5 Interfaces: CAN-in, CAN-out, RS232 with termination and monitoring voltage switch.

On request
Line filter f. DD FFU 3X42K-KK
8166771
Rated current: 42 A Typ. power dissipation: 15 W Protection class: IP20 Connection type: Terminals.

On request
Line filter f. DD FFU 3X07K-KK
8171507
Mains filter Rated current: 7 A, power dissipation typ.: 4 W Protection class: IP20, connection type: Terminals.

On request
Line filter f. DD FFU 3X30K-KK
8170535
Mains filter Rated current: 30 A, power dissipation typ.: 12 W Protection class: IP20, connection type: Terminals.

On request
Line filter f. DD FFU 3X16K-KK
8171509
Mains filter Rated current: 16 A, power dissipation typ.: 8 W Protection class: IP20, connection type: Terminals.

On request
PMC Expansion Card Profibus DP Slave
8176280
Card can be used in PMCtendo DD5 & PMCprotego.

On request
PMCtendo DD5/400 spare part plug + X9
8176673
suitable for the device series PMCtendo DD5/230-480V consisting of: Connector X3, X4 Connector X0, X8, X9.

On request

Save basket

Create a new order or get an individual offer

Select intended use