text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
10 Products found
PSEN rs spring 175
570310
Rope pull spring for max. 175 N spring force.

On request
PSEN rs rope d3/d4 100m
570315
Rope for rope pull switch PSEN rope. Rope diameter 3 mm / sheath diameter 4 mm. PVC sheath, red. 100 m roller.

On request
PSEN rs spring 300
570311
Rope pull spring for max. 300 N spring force.

On request
PSEN rs rope d3/d4 50m
570314
Rope for rope pull switch PSEN rs. Rope diameter 3 mm / sheath diameter 4 mm. PVC sheath, red. 50 m roller.

On request
PSEN rs pulley 75
570312
Deflection pulley 75 mm diameter.

On request
PSEN rs pulley flex
570313
Pulley block, rotatable.

On request
PSEN rsm turnbuckle
570316
Turnbuckle for PSENrope mini, M6x60

On request
PSEN rsm turnbuckle nut
570317
Turnbuckle nut for PSENrope mini, M6

On request
PSEN rsm rope thimble
570318
Rope thimble for PSENrope mini, radius 4

On request
PSEN rsm rope clamp
570319
Rope clamp for PSENrope mini

On request

Save basket

Create a new order or get an individual offer

Select intended use