text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
32 Products found
PSEN ml escape release cordset 1,5m
570470
Push/pull cable release for the safety gate system PSENmlock, cable length 1.5m, package content = Push/pull cable and o ...

On request
PSEN ml DHM mounting flap
6O000014
PSENml DHM mounting flaps, required for sliding gates. PU = 2 mounting flaps.

On request
PSEN ml DHM handle red
6O000011
Black handle with red grip insert for PSENmlock DHM "Escape release handle".

On request
PSEN ml mounting plate angled
570476
Mounting bracket for PSENmlock, matching 40 mm standard profiles

On request
PSEN ml DHM mounting plate
6O000013
Mounting plate for the handle module, when the mounting plate 570490 isused for the switch PSEN ml.

On request
PSEN ml mounting plate
570490
Mounting plate for 40mm standard profiles

On request
PSEN ml bracket sliding door
570492
Mounting bracket for sliding doors

On request
PSEN ml door handle swinging door 80
570497
Handle unit for swing gates, height 80 mm

On request
PSEN ml bracket swinging door 80
570494
Mounting bracket for swing gates, height 80 mm

On request
PSEN ml bracket swinging door 70
570493
Mounting bracket for swing gates, height 70mm

On request
PSEN ml door handle sliding door
570495
Handle unit for sliding gates

On request
PSEN ml door handle swinging door 70
570496
Handle unit for swing gates, height 70mm

On request
PSEN screw set bracket swinging door
570498
Screw set for installing the PSENmlock actuator at the handle unit and bracket for swing gates, package content = 2 Alle ...

On request
PSEN screw set bracket sliding door
570499
Screw set for installing the PSENmlock actuator at the handle unit and sliding gates, package content = 2 Allen screws M ...

On request
PSEN ml escape release extension
570462
Extensions for the escape release, 25 mm extension elements, stainless steel

On request
PSEN ml escape release cordset 2,0m
570471
Push/pull cable release for the safety gate system PSENmlock, cable length 2.0m, package content = Push/pull cable and o ...

On request
PSEN ml escape release cordset 3,0m
570473
Push/pull cable release for the safety gate system PSENmlock, cable length 3.0m, package content = Push/pull cable and o ...

On request
PSEN ml escape release cordset 4,0m
570475
Push/pull cable release for the safety gate system PSENmlock, cable length 4.0m, package content = Push/pull cable and o ...

On request
PSEN ml escape release cordset 3,5m
570474
Push/pull cable release for the safety gate system PSENmlock, cable length 3.5m, package content = Push/pull cable and o ...

On request
PSEN ml escape release cordset 2,5m
570472
Push/pull cable release for the safety gate system PSENmlock, cable length 2.5m, package content = Push/pull cable and o ...

On request
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use