text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
32 Products found
PSEN ml escape release cordset 1,5m
570470
Push/pull cable release for the safety gate system PSENmlock, cable length 1.5m, package content = Push/pull cable and o ...

On request
PSEN ml mounting plate
570490
Mounting plate for 40mm standard profiles

On request
PSEN ml bracket sliding door
570492
Mounting bracket for sliding doors

On request
PSEN ml door handle swinging door 80
570497
Handle unit for swing gates, height 80 mm

On request
PSEN ml bracket swinging door 80
570494
Mounting bracket for swing gates, height 80 mm

On request
PSEN screw set bracket swinging door
570498
Screw set for installing the PSENmlock actuator at the handle unit and bracket for swing gates, package content = 2 Alle ...

On request
PSEN screw set bracket sliding door
570499
Screw set for installing the PSENmlock actuator at the handle unit and sliding gates, package content = 2 Allen screws M ...

On request
PSEN ml DHM extension cover
6O000012
Cover sleeves for covering the extensions. PU = 2 extension sleeves (each with a length of 25 mm).

On request
PSEN ml DHM mounting plate
6O000013
Mounting plate for the handle module, when the mounting plate 570490 isused for the switch PSEN ml.

On request
PSEN ml actuator 10° adapter
570484
Adapter for aligning the PSENmlock actuator for small gates: Radius300-500mm. Packaging content = 1 adapter

On request
PSEN ml actuator center ring
570485
Centering ring for PSENmlock actuator. It is particularly suited for small gates. Packaging content = 1 centering ring ...

On request
PSEN ml bracket swinging door 70
570493
Mounting bracket for swing gates, height 70mm

On request
PSEN ml door handle sliding door
570495
Handle unit for sliding gates

On request
PSEN ml door handle swinging door 70
570496
Handle unit for swing gates, height 70mm

On request
PSEN ml DHM extension
6O000009
Extension unit for installing the handle for gates wider than 20 mm. PU = 2 extensions (each with a length of 25 mm). ...

On request
PSEN ml escape release extension
570462
Extensions for the escape release, 25 mm extension elements, stainless steel

On request
PSEN ml DHM handle yellow
6O000010
Black handle with yellow grip insert for PSENmlock DHM.

On request
PSEN ml escape release cordset 2,0m
570471
Push/pull cable release for the safety gate system PSENmlock, cable length 2.0m, package content = Push/pull cable and o ...

On request
PSEN ml escape release cordset 3,0m
570473
Push/pull cable release for the safety gate system PSENmlock, cable length 3.0m, package content = Push/pull cable and o ...

On request
PSEN ml escape release cordset 4,0m
570475
Push/pull cable release for the safety gate system PSENmlock, cable length 4.0m, package content = Push/pull cable and o ...

On request
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use