text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
43 Products found
PSEN cs5.11 M12/8/PSEN cs5.11 M12 1unit
542011
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, support for SDD, IP67, 4 actuation directions, switching ...

On request
PSEN cs6.11 M12/8 1switch
542151
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector, IP67, 4 actuation directions, typ. operating distance ( ...

On request
PSEN cs6.11 M12 1actuator
542181
RFiD actuator for safety switch PSEN cs6.11 M12, IP67, for switch with M12 connection, PU = 1 piece, magnetic latching. ...

On request
PSEN cs6.21 M12/8 1switch
542251
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector, IP67, 4 actuation directions, typ. operating distance ( ...

On request
PSEN cs6.21 M12/8/PSEN cs6.11 M12 1unit
542211
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector, IP67, 4 actuation directions, typ. operating distance ( ...

On request
PSEN cs5.1 M12 1actuator
542083
RFiD actuator for safety switch PSEN cs5.1 M12, IP67, for switch with M12 connection, PU = 1 piece.

On request
PSEN cs6.11 M12/8/PSEN cs6.11 M12 1unit
542111
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector, IP67, 4 actuation directions, typ. operating distance ( ...

On request
PSEN cs6.1 M12 1actuator
542183
RFiD actuator for safety switch PSEN cs6.1 M12, IP67, for switch with M12 connection, PU = 1 piece.

On request
PSEN cs6.2 M12/8/PSEN cs6.1 M12 1unit
542209
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector, IP67, 4 actuation directions, typ. operating distance ( ...

On request
PSEN cs6.2n/PSEN cs6.1 M12 1unit
542203
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, IP67, 4 actuation directions, typ. operating distance ( ...

On request
PSEN cs5.1 M12/8/PSEN cs5.1 M12 1unit
542009
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, support for SDD, IP67, 4 actuation directions, switching ...

On request
PSEN cs5.1n/PSEN cs5.1 M12 1unit
542003
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, IP67, 4 actuation directions, typ. operating distance ( ...

On request
PSEN cs5.13 M12/8/PSEN cs5.13 M12 EX 1u
542005
Coded safety switch PSENcode, with safety switch and actuator, ATEX certificate, 8‑pin M12 male connector, series connec ...

On request
PSEN cs5.13 M12/8 EX 1switch
542055
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector, IP67, 4 actuation directions, typ. operating distance ( ...

On request
PSEN cs5.1 1actuator
542080
RFiD actuator for safety switch PSEN cs5.x, IP67, PU = 1 piece.

On request
PSEN cs6.2p 1switch
542250
RFiD safety switch, 2 safe SC outputs, 8-pin M8 male connector, IP67, 4 actuation directions, typ. operating distance (s ...

On request
PSEN cs5.1p/PSEN cs5.1 1unit
542000
RFiD safety switch 2 safe SC outputs, 8-pin M8 male connector, support for SDD, IP67, 4 actuation directions, switching ...

On request
PSEN cs6.1p 1switch
542150
RFiD safety switch, 2 safe SC outputs, 8-pin M8 male connector, IP67, 4 actuation directions, typ. operating distance (s ...

On request
PSEN cs6.1n 1switch
542153
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, IP67, 4 actuation directions, typ. operating distance ( ...

On request
PSEN cs6.2 M12/8 1switch
542259
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector, IP67, 4 actuation directions, typ. operating distance ( ...

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use