text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
30 Products found
PSEN ma2.1p-34/PSEN2.1-10-06/LED/ATEX/1u
506413
Magnetic safety switch PSENmag, with safety switch and square actuator, ATEX certificate, 4-pin M8 male connector, serie ...

On request
PSEN ma2.1p-34/6mm/LED/ATEX 1switch
506404
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, square design, LED, IP67, operating distance 6 mm, height d ...

On request
PSEN 2.2p-21/PSEN2.2-20/LED/8mm  1unit
503221
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, with LED, round M30 design, IP67, operating distance 8 mm, ...

On request
PSEN 2.1-10 / 1  actuator
512110
Actuator for magnetic safety switch, square design, IP67, operating distance 3 mm, height design 13 mm, PU = 1 actuator. ...

On request
PSEN ma2.1p-11/PSEN2.1-10/LED/3mm/1unit
506406
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, square design, LED, IP67, switching distance 3 mm, height d ...

On request
PSEN ma2.1p-31/PSEN2.1-10/LED/6mm/1unit
506408
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, square design, LED, IP67, switching distance 6 mm, height d ...

On request
PSEN ma2.1p-10/PSEN2.1-10/3mm/1unit
506405
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, square design, IP67, operating distance 3 mm, height design ...

On request
PSEN ma1.1p-10/PSEN1.1-10/3mm/1unit
506411
Magnetic safety switch 2 n/o, 4-pin M8 male connector, square design, IP67, switching distance 3 mm, height design 13 mm ...

On request
PSEN ma2.1p-30/PSEN2.1-10/6mm/1unit
506407
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, square design, IP67, switching distance 6 mm, height design ...

On request
PSEN ma1.1p-12/PSEN1.1-10/3mm/ix1/1unit
506412
Magnetic safety switch 2 n/o, 4-pin M8 male connector, square design, IP67, switching distance 3 mm for series connectio ...

On request
PSEN 2.1b-20/PSEN 2.1-20 /8mm/10m/1unit
502227
Magnetic safety switch 1 n/o 1 n/c, square design, IP6K9K, operating distance 8 mm, height design 13 mm, PU = 1 piece wi ...

On request
PSEN 2.2p-24/PSEN2.2-20/LED/8mm/ATEX
503224
Magnetic safety switch PSENmag, with safety switch and round actuator, ATEX certificate, 4-pin M8 male connector, series ...

On request
PSEN 2.2p-20/PSEN2.2-20/8mm  1unit
503220
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, round M 30 design, IP67, operating distance 8 mm, PU = 1 pi ...

On request
PSEN 2.1a-20/PSEN 2.1-20/8mm /5m/1unit
502226
Magnetic safety switch 1 n/o 1 n/c, square design, IP6K9K, operating distance 8 mm, height design 13 mm, PU = 1 piece wi ...

On request
PSEN 2.1p-20/PSEN 2.1-20 /8mm/1unit
502220
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, square design, IP67, switching distance 8 mm, height design ...

On request
PSEN 2.1p-24/PSEN2.1-20/8mm/LED/EX/1unit
502224
Magnetic safety switch PSENmag, with safety switch and square actuator, ATEX certificate, 4-pin M8 male connector, incl. ...

On request
PSEN 2.1b-26/PSEN2.1-20/8mm/10m/EX/1unit
502250
Magnetic safety switch 1 n/o 1 n/c, square design, IP6K9K, operating distance 8 mm, height design 13 mm, PU = 1 piece wi ...

On request
PSEN 2.1p-21/PSEN 2.1-20 /8mm/LED/1unit
502221
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector with LED, square design, IP67, switching distance 8 mm, heig ...

On request
PSEN 2.2-20 / 1  actuator
513120
Actuator for magnetic safety switch, cylindrical design, Mxx, IP67, operating distance depending on the actuator 8/12 mm ...

On request
PSEN 2.1-20/1actuator
512120
Actuator for magnetic safety switch, square design, IP6K9K, operating distance depending on the actuator 8/12 mm, height ...

On request
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use