text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
72 Products found
PSEN op Bracket
630324
Bracket for PSEN op1.1 / 1.2, reflector.

On request
PSEN op Reflector
630323
Reflector for PSEN op3.3.

On request
PSEN op Bracket kit
630325
Angle bracket for PSENopt.

On request
PSEN op Bracket kit antivibration
630327
Rubber buffered angle bracket for PSENopt.

On request
PSEN op Bracket kit adjustable
630326
Adjustable angle bracket for PSENopt.

On request
PSEN op Testpiece H 30mm
630346
Test rod for checking the function, diameter 30 mm, hand protection.

On request
PSEN op Testpiece F 14mm
630345
Test rod for checking the function, diameter 14 mm, finger protection.

On request
Laser pointer for PSEN 4/2
630340
Laser orientation aid.

On request
PSEN 2S/4S bracket
630712
Mounting bracket for PSEN op2S / 4S, PU = 2 pieces.

On request
PSEN op bracket turnable (kit)
630772
Mounting bracket for PSEN op4F/H.../1 and PSEN op2H.../1, rotatable version, PU = 4 pieces.

On request
PSEN op Lens Shield-075/1
630914
5 PMMA Altuglas plates of 75 cm length with the corresponding mounting brackets to protect the front screen of a safety ...

On request
PSEN op Lens Shield-135/1
630918
5 PMMA Altuglas plates of 135 cm in length with the corresponding mounting brackets to protect the front screen of a saf ...

On request
PSEN op Lens Shield-120/1
630917
5 PMMA Altuglas plates of 120 cm in length with the corresponding mounting brackets to protect the front screen of a saf ...

On request
PSEN op Lens Shield-150/1
630919
5 PMMA Altuglas plates of 150 cm in length with the corresponding mounting brackets to protect the front screen of a saf ...

On request
PSEN op67-69K-075/1
630934
PMMA acrylic tube for sealing and protecting a safety light guard with a length of 75 cm of the series "PSEN op.../1".Th ...

On request
PSEN op67-69K-090/1
630935
PMMA acrylic tube for sealing and protecting a safety light guard with a length of 90 cm of the series "PSEN op.../1".Th ...

On request
PSEN op67-69K-060/1
630933
PMMA acrylic tube for sealing and protecting a safety light guard with a length of 60 cm of the series "PSEN op.../1".Th ...

On request
PSEN op67-69K-045/1
630932
PMMA acrylic tube for sealing and protecting a safety light guard with a length of 45 cm of the series "PSEN op.../1".Th ...

On request
PSEN op Lens Shield-015/1
630910
5 PMMA Altuglas plates of 15 cm in length with the corresponding mounting brackets to protect the front screen of a safe ...

On request
PSEN op67-69K-165/1
630940
PMMA acrylic tube for sealing and protecting a safety light guard with a length of 165 cm of the series "PSEN op.../1".T ...

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use