Compare 0
Video tutorials
Germany | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

RevPI AIO

Z9000015
RevPI AIO
Analog I/O expansion module

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
04.08.2020
Width dimension: 22.5 mm
Height dimension: 96.0 mm
Depth dimension: 110.5 mm
Gross weight: 136 g
Net weight: 108 g

Please wait while data is being loaded

Please wait while data is being loaded