Compare 0
Video tutorials
Germany | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

RevPi DIO

Z9000012
RevPi DIO
Digital I/O expansion module

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
18.07.2019
Width dimension: 22.5 mm
Height dimension: 96.0 mm
Depth dimension: 110.5 mm
Gross weight: 130 g
Net weight: 102 g

Please wait while data is being loaded

Please wait while data is being loaded