Compare 0
Video tutorials
Germany | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSS67 Supply Cable IN sf, B, 10m

380258
PSS67 Supply Cable IN sf, B, 10m
PSS67 distribution cable (IN) straight female connector, B coded, 10 m.

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
20.07.2019
Certifications: cULus Listed
Length cable: 10.00 m
Degree of protection connector 1: IP68
Rated current: 4.0 A
Number of conductors: 5
Conductor cross section: 0,50
Drag capacity: Yes
Max. nominal voltage: V
Gross weight: 565 g
Net weight: 555 g
Ambient temperature: -25 - 80 °C

Please wait while data is being loaded

Please wait while data is being loaded