Compare 0
Video tutorials
Germany | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSS67 Supply Cable IN sf OUT sm, B, 5m

380251
PSS67 Supply Cable IN sf OUT sm, B, 5m
PSS67 distribution cable (IN) straight female connector OUT, straight male connector, B-coded, 3 m.

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
16.07.2019
Certifications: cULus Listed
Length cable: 5.00 m
Degree of protection connector 1: IP68
Degree of protection connector 2: IP68
Rated current: 4.0 A
Number of conductors: 5
Conductor cross section: 0,50
Drag capacity: Yes
Max. nominal voltage: V
Gross weight: 302 g
Net weight: 292 g
Ambient temperature: -25 - 80 °C

Please wait while data is being loaded

Please wait while data is being loaded