Compare 0
Video tutorials
Germany | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSS67 Cable M12af M12am, 30m

380215
PSS67 Cable M12af M12am, 30m
PSS67 cable, M12 female connector angled to M12 male connector straight, 30 m.

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
18.07.2019
Certifications: cULus Listed
Length cable: 30.00 m
Degree of protection connector 1: IP68
Degree of protection connector 2: IP68
Rated current: 4.0 A
Number of conductors: 5
Conductor cross section: 0,25
Drag capacity: No
Max. nominal voltage: V
Gross weight: 997 g
Net weight: 987 g
Ambient temperature: -25 - 80 °C

Please wait while data is being loaded

Please wait while data is being loaded