Compare 0
Video tutorials
Germany | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSS67 Cable M12af M12am, 10m

380214
PSS67 Cable M12af M12am, 10m
PSS67 cable, M12 female connector angled to M12 male connector straight, 10 m.

On request
On request
Availability
Quantity
Available from
1 PC
07.08.2019
Certifications: cULus Listed
Length cable: 10.00 m
Degree of protection connector 1: IP68
Degree of protection connector 2: IP68
Rated current: 4.0 A
Number of conductors: 5
Conductor cross section: 0,25
Drag capacity: No
Max. nominal voltage: V
Gross weight: 376 g
Net weight: 366 g
Ambient temperature: -25 - 80 °C

Please wait while data is being loaded

Please wait while data is being loaded