Compare 0
Video tutorials
Germany | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSS67 Cable M8sf M12sm, 3m

380200
PSS67 Cable M8sf M12sm, 3m
PSS67 cable, M8 female connector straight to M12 male connector straight, 3 m.

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
17.07.2019
Certifications: cULus Listed
Length cable: 3.00 m
Degree of protection connector 1: IP67
Degree of protection connector 2: IP67
Rated current: 4.0 A
Number of conductors: 4
Conductor cross section: 0,25
Drag capacity: Yes
Max. nominal voltage: V
Gross weight: 118 g
Net weight: 111 g
Ambient temperature: -25 - 80 °C

Please wait while data is being loaded

Please wait while data is being loaded