Compare 0
Video tutorials
Germany | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSS u2 B 1

328811
PSS u2 B 1
Backplane/module carrier with 1 slot.

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
19.07.2019
Certifications: CE, cULus Listed
Width dimension: 16.4 mm
Height dimension: 107.0 mm
Depth dimension: 32.9 mm
Gross weight: 25 g
Net weight: 24 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded