Compare 0
Video tutorials
Germany | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSS u2 B 4

328810
PSS u2 B 4
Backplane/module carrier with 4 slots.

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
21.07.2019
Certifications: CE, cULus Listed
Width dimension: 53.9 mm
Height dimension: 107.0 mm
Depth dimension: 32.9 mm
Gross weight: 75 g
Net weight: 74 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded