Compare 0
Video tutorials
Germany | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ mml2p

772021
PNOZ mml2p
Configurable compact control system PNOZmulti Mini expansion module Connection decentralised I/O module.

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
02.07.2020
Certifications: CE, cULus Listed, BG, EAC (Eurasian), TÜV, CCC
Max. cable length shielded: 100 m
Max. cable length unshielded: 30 m
Supply voltage (V): 24,0
Supply voltage type: DC
Power consumption DC: 101.0 W
Terminal type: Screw terminal, Spring-loaded terminal
Version for extreme environ. conditions: Standard
Width dimension: 22.5 mm
Height dimension: 100.0 mm
Depth dimension: 120.0 mm
Gross weight: 115 g
Net weight: 98 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded