Compare 0
Video tutorials
Germany | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ m0p ETH

773113
PNOZ m0p ETH
Configurable safety system PNOZmulti base module not expandable, communication interface Modbus/TCP, 20 safe digital inputs, 4 safe semiconductor outputs, 2 safe relay outputs.

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
24.07.2019
Certifications: CE, cULus Listed, BG, EAC (Eurasian), TÜV, CCC, KCC
Base unit: Yes
Number of digital inputs: 20
Number of test pulse outputs: 4
Number of relay outputs: 2
Number of semiconductor outputs: 4
Number of cascading outputs: 1
Supply voltage (V): 24,0
Supply voltage type: DC
Permitted number of expansion modules: 0
Number of Ethernet interfaces: 2
Terminal type: Screw terminal, Spring-loaded terminal
Version for extreme environ. conditions: Standard
Width dimension: 135.0 mm
Height dimension: 94.0 mm
Depth dimension: 121.0 mm
Gross weight: 537 g
Net weight: 518 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded