Compare 0
Video tutorials
Germany | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ s1 C 24VDC 2 n/o

751101
PNOZ s1 C 24VDC 2 n/o
PNOZsigma Safety relay (standalone). Inputs: Single-channel wiring. Outputs: 2 N/O, 1 semiconductor UB 24 V DC, width: 12.5 mm, plug-in spring-loaded terminals Monitoring E-STOP, safety gates.

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
21.07.2019
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, KOSHA, CCC
Application options: Instantaneous E-STOP monitoring, Limit switch, Safety gate monitor
Operating modes: Single-channel, Automatic reset, Manual reset
Product standard: EN 60947-5-1
Standards: EN 60204-1, EN 62061, EN ISO 13849-1, VDE 0113-1
Supply voltage (V): 24,0
Supply voltage type: DC
Terminal style: Plug-in
Terminal type: Spring-loaded terminal
Number of instantaneous safety contacts: 2
Number of delayed safety contacts: 0
Number of auxiliary contacts: 0
Number of semiconductor outputs: 1
Stop category: 0
Max. current at DC13 I (6 cycles/min): 1.5 A
Max. current at AC15: 1.5 A
Width dimension: 12.5 mm
Height dimension: 100.0 mm
Depth dimension: 120.0 mm
Gross weight: 115 g
Net weight: 105 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded