text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PNOZ X3P C 24VDC 24VAC 3n/o 1n/c 1so

Product ID: 787310
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC, automatic/monitored start, UB 24 V AC/DC, width: 45 mm, plug-in spri...  More

Item

Available ex-stock

Save basket

Create a new order or get an individual offer

Select intended use

Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC, automatic/monitored start, UB 24 V AC/DC, width: 45 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates.

Approval CE  
CCC  
UKCA  
cULus Listed  
KOSHA  
EAC (Eurasian)  
TÜV  
 
Supply voltage (V) 24  V
Type of supply voltage U1 AC/DC  
Power consumption AC 5  
Power consumption DC 2.5  
Number of inputs 2  
Number of semicond. outputs 1  
Tolerance ext. volt. DC S/C -20 %/+20 %  
Utilisation cat. to EN 60947-1 DC-12  
Utilisation cat. AC/DC1 stand. EN 60947-4-1  
Voltage AC1 safety cont. 240  
Max. current AC1 safety cont. 8  
Voltage DC1 safety cont. 24  
Max. current DC1 safety cont. 8  
Utilisation cat. AC15/DC13sta. EN 60947-5-1  
Voltage AC15 safety cont. 230  
Max. current AC15 safety cont. 5  
Voltage DC13 safety cont. 24  
Safety contacts: AC at UL 240 VAC G. P.  
Safety contacts: pilot duty B300, R300  
Relay contact material AgSnO2  
Addit. contact details relay + 0.2 µm Au  
Climatic suitability to ... EN 60068-2-78  
Ambient temperature -20 - 55  °C
Humidity rating 93 % r. h. at 40 °C  
Condensation permitted? Not permitted  
EMC to standard ... EN 60947-5-1  
EN 61000-6-2  
EN 61326-3-1  
Vibration to standard ... EN 60068-2-6  
Clearance & creepage dist. to EN 60947-1  
Overvoltage category III / II  
Pollution degree clear.&creep. 2  
Protection type, mounting
Protection type, housing IP40  
Terminal protection type
Mounting position any  
Housing material lower section
Housing material front plate ABS UL 94 V0  
Housing material upper part
Connection terminal Spring-loaded terminal  
Terminal style plug-in  
Height dimension 101  mm
Width dimension 45  mm
Depth dimension 121  mm
Net weight 270  g
Gross weight 280  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions yes  
RoHS except.s acc. to direct. 7a  
7c I  
REACh compliance contains min. 1 SVHC-substance  
REACh included substances Lead  
Lead oxide  
%-part of the pollutant > 0,1  
CAS No. 7439-92-1  
1317-36-8  
SCIP entry available yes  
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27371819  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000019  
ETIM Reference Feature EC001449  
UNSPSC 25 39122331  
GTIN 4046548008456  
Volume 0.575  dm3
Harmonized System Code 85364900  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Optional accessories

PNOZ X Set spring loaded terminals P3+P4
PNOZ X Set spring loaded terminals P3+P4 374291
Set of spare plug-in spring-loaded terminals, PU = 1 piece P3 and 1piece P4.