text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

SDD ES ETH

Product ID: 540130
SDD (Safety Device Diagnostics), fieldbus module, standard, Modbus/TCP,2 RJ45 ports, 6 digital inputs/outputs, plug-in connection terminals (not supplied with the unit).

Item

Available soon

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
UKCA  
cULus Listed  
 
Purpose of U1 Module supply  
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Power consumption DC 2  
Number of digital inputs 6  
Number of semicond. outputs 6  
S/C output short circuit proof Yes  
Fieldbus interface Modbus/TCP  
Name of fieldbus protocol Modbus TCP (Slave)  
Perm. fieldbus station address 0 - 255d  
Selectable transmission rates 10 MBit/s  
100 MBit/s  
Connection fieldbus RJ45  
Galv. isolation fieldbus Yes  
Type of galvanic isolation Functional insulation  
Number of MODBUS interfaces 8  
Modbus connection RJ45  
Modbus device type Server  
Modbus operating modes Auto-MDIX  
Autonegotiation  
Modbus selectable trans. rate 10 MBit/s  
100 MBit/s  
Galv. isolation from Modbus Yes  
Ambient temperature standard EN 60068-2-14  
Ambient temperature 0 - 55  °C
Storage temperature standard EN 60068-2-1/-2  
Climatic suitability standard EN 60068-2-30  
EN 60068-2-78  
Humidity rating 90 % r. h. at 55 °C  
Condensation permitted? Not permitted  
Perm. operating height ASL 2000 m  
EMC to standard ... EN 61000-4-5  
EN 61000-6-4  
EN 61000-4-6  
EN 61000-4-3  
Vibration to standard ... EN 60068-2-6  
Acc. shock to standard1 15g  
Protection type standard EN 60529  
Protection type, mounting
Protection type, housing IP20  
Terminal protection type
Potential isolation 1 between Modbus and system voltage  
Type of potential isolation 1 Functional insulation  
Mounting position any  
DIN-rail dimensions 35 x 7.5 EN 50022  
Housing material lower section PC  
Housing material front plate PC  
Housing material upper part PC  
Connection terminal Screw terminal plug-in  
Spring-loaded terminal, plugin  
Flex. cond. c/s AWG info 24 - 12 AWG  
Height dimension 115  mm
Width dimension 45  mm
Depth dimension 95  mm
Net weight 160  g
Gross weight 175  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions yes  
RoHS except.s acc. to direct. 7a  
7c I  
REACh compliance contains min. 1 SVHC-substance  
REACh included substances Lead  
%-part of the pollutant > 0,1  
CAS No. 7439-92-1  
SCIP entry available yes  
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27242608  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000024  
ETIM Reference Feature EC001604  
UNSPSC 25 39122331  
GTIN 4046548083002  
Volume 0  dm3
Harmonized System Code 85389091  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Obligatory accessories

SDD ES SET SCREW TERMINALS
SDD ES SET SCREW TERMINALS 540120
SDD (Safety Device Diagnostics), set of plug-in terminals for 45 mm housing, screw type, PU 2 pieces, each X1 4-pin and X2 8- pin.
SDD ES SET SPRING LOADED TERMINALS
SDD ES SET SPRING LOADED TERMINALS 540121
SDD (Safety Device Diagnostics), set of plug-in terminals for 45 mm housing, spring-loaded type, PU 2 pieces, each X1 4-pin and X2 8-pin.