Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"Z9000014","name":"RevPi DO","price":"0.00","currency":"EUR","category":["A0500","A0500B0500","00103002137157","0010300213715780SL"]}

Actual product may vary
RevPi DO
Product ID: Z9000014
Digital expansion module DO for the base module RevPi Core / RevPi
Core 3, housing dimensions (H x W x D): 96 x 22.5 x 110.5 mm, protectiontype:
IP 20, number of digital outputs: 16, max. current per ... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Digital expansion module DO for the base module RevPi Core / RevPi Core 3, housing dimensions (H x W x D): 96 x 22.5 x 110.5 mm, protectiontype: IP 20, number of digital outputs: 16, max. current per output: 500 mA (High-Side mode), 100 mA (Push-Pull mode).
General data
Approval |
CE
UKCA |
Technical data
Mechanical data
Height dimension | 96 mm |
Width dimension | 22.5 mm |
Depth dimension | 110.5 mm |
Net weight | 101 g |
Gross weight | 125 g |
Environment
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242290 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001422 |
UNSPSC 25 | 39122331 |
GTIN | 4046548093278 |
Volume | 0 dm3 |
Harmonized System Code | 85371091 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |
Optional accessories

GW Connector for Modular Gateways
Z9000016
Jumper for PiBridge to connect the individual Revolution Pi
modules. Universally suitable for all Revolution Pi base and
expansion modules.