text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
8 Products found
PSEN sc L 3.0 08-12
6D000012
Light model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, muting, override, EDM, restart application in accordan ...

On request
PSEN sc L 5.5 08-12
6D000013
Light model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, muting, override, EDM, restart applications in accorda ...

On request
PSEN sc S 3.0 08-12
6D000020
Subscriber - model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, vertical applications, reference markers, fast ...

On request
PSEN sc M 5.5 08-12
6D000017
Master model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, muting, override, EDM, restart application in accorda ...

On request
PSEN sc S 5.5 08-12
6D000021
Subscriber - model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, vertical applications, reference markers, fast ...

On request
PSEN sc M 3.0 08-12
6D000016
Master model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, muting, override, EDM, restart application in accorda ...

On request
PSEN sc ME 5.5 08-17
6D000034
MasterEncoder – model, series connection master for up to 3 subscribers, up to 4 encoder inputs, 30 mm, 40 mm, 50 mm, 70 ...

On request
PSEN sc M 5.5 08-17
6D000019
Master – model, series connection for up to 3 subscribers, 30 mm, 40 mm, 50 mm, 70 mm, 150 mm detection capability, muti ...

On request

Save basket

Create a new order or get an individual offer

Select intended use