SDD ES ETH
| Approval |
CE
UKCA cULus Listed |
| Purpose of U1 | Module supply |
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 2 |
| Number of digital inputs |
6
6 |
| Number of semicond. outputs | 6 |
| S/C output short circuit proof | Yes |
| Fieldbus interface | Modbus/TCP |
| Name of fieldbus protocol | Modbus TCP (Slave) |
| Perm. fieldbus station address | 0 - 255d |
| Selectable transmission rates |
10 MBit/s
100 MBit/s |
| Connection fieldbus | RJ45 |
| Galv. isolation fieldbus | Yes |
| Type of galvanic isolation | Functional insulation |
| Number of MODBUS interfaces | 8 |
| Modbus connection | RJ45 |
| Modbus device type | Server |
| Modbus operating modes |
Auto-MDIX
Autonegotiation |
| Modbus selectable trans. rate |
10 MBit/s
100 MBit/s |
| Galv. isolation from Modbus | Yes |
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature |
0
55 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
| Humidity rating | 90 % r. h. at 55 °C |
| Condensation permitted? | Not permitted |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... |
EN 61000-4-5
EN 61000-6-4 EN 61000-4-6 EN 61000-4-3 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Protection type standard | EN 60529 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Terminal protection type |
| Potential isolation 1 between | Modbus and system voltage |
| Type of potential isolation 1 | Functional insulation |
| Mounting position | any |
| DIN-rail dimensions | 35 x 7.5 EN 50022 |
| Housing material lower section | PC |
| Housing material front plate | PC |
| Housing material upper part | PC |
| Connection terminal |
Screw terminal plug-in
Spring-loaded terminal, plugin |
| Flex. cond. c/s AWG info | 24 - 12 AWG |
| Height dimension | 115 |
| Width dimension | 45 |
| Depth dimension | 95 |
| Net weight | 160 |
| Gross weight | 175 |
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. |
7a
7c I |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242608 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001604 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548083002 |
| Volume | 0 dm3 |
| Harmonized System Code | 85389091 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:P05/45F: SDD ES ETH, SDD ES PROFIBUS, SDD ES EIP, SDD ES PROFINET
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:P05/45F: SDD ES ETH, SDD ES PROFIBUS, SDD ES EIP, SDD ES PROFINET
3D model
CAD 3D model (STEP - Product Model Data)
Description:P05/45 Flach: SDD ES ETH, SDD ES PROFIBUS, SDD ES EIP, SDD ES PROFINET
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:P05/45 Flach: SDD ES ETH, SDD ES PROFIBUS, SDD ES EIP, SDD ES PROFINET
Certifications
Certificate (UL) UL-CA-L183931-41-62906102-1
Description:SDD ES ETH, SDD ES PROFIBUS, SDD ES EIP, SDD ES PROFINET
Electrical CAD Data
Firmware
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:SDD ES ETH, SDD ES PROFIBUS, SDD ES EIP, SDD ES PROFINET
UK Declaration of Conformity (UKCA)
Description:SDD ES ETH, SDD ES PROFIBUS, SDD ES EIP, SDD ES PROFINET
Operating Manual
Product Modification
Product Modification SDD
Description:SDD ES ETH, SDD ES PROFIBUS (1004416-01)
System Description
System Descr. Safety Device Diagnostics
Description:PSEN ix2, PSEN cs1.1p, PSEN cs1.13p ATEX, PSEN cs1.1p(switch), PSEN cs2.1p, PSEN cs2.13p ATEX, SDD ES ETH, SDD ES PROFIBUS, SDD ES EIP, SDD ES PROFINET, PSEN cs2.1p(switch), PSEN cs2.2p, PSEN cs3.1p/M12, PSEN cs3.1a/b, PSEN cs3.1a/p/M12, PSEN cs3.1a/p/M12 (switch), PSEN cs3.1a/b/p/M12 (switch), PSEN cs4.1p/M12, PSEN cs4.1a/b, PSEN cs4.1a/p/M12, PSEN cs4.1a/b/p/M12 (switch), PSEN cs4.1a/p/M12 (switch), PSEN cs4.2p/M12, PSEN cs4.2a/b, PSEN cs4.2a/b/p/M12 (switch), PSEN cs5.1p, PSEN cs5.13 M12/8 ATEX, PSEN cs5.1 M12/8, PSEN cs5.11 M12/8, PSEN cs5.1p (switch), PSEN cs5.11 M12/8 (switch), PSEN cs5.13 M12/8 EX (switch), PSEN cs5.1 M12/8 (switch), PSENcode_Zubehoer, PSEN cs6.1p, PSEN cs6.1 M12/8, PSEN cs6.11 M12/8, PSEN cs6.1p (switch), PSEN cs6.11 M12/8 (switch), PSEN cs6.1 M12/8 (switch), PSEN cs6.2p, PSEN cs6.2 M12/8, PSEN cs6.21 M12/8, PSEN cs6.2p (switch), PSEN cs6.21 M12/8 (switch), PSEN cs6.2 M12/8 (switch), PSEN ml b 1.1, PSEN ml b 2.1, PSEN ml b 2.2, PSEN ml s 1.1, PSEN ml s 2.1, PSEN ml s 2.2, PSEN ml ba 1.1, PSEN ml ba 2.1, PSEN ml ba 2.2, PSEN ml sa 1.1, PSEN ml sa 2.1, PSEN ml sa 2.2, PSEN ml s 1.1 unit r, PSEN mg1-A Einzel, PSEN mg1-A Einzel E-Stop, PSEN sl2-DM-P, PSEN sl2-DL-P, PSEN sl2-GL-S, PSEN sl2-GL-P, PSEN sl2-IM-P, PSEN sl2-IL-P (1003827-08)