Original Page
Actual product may vary
PSEN ma adapter
Product ID: 380300
GTIN: 4046548054002
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A-
coded on M12 male connector, black, angled, 5-pin, A-coded,
PUR, 0.1 m, 4× 0.34 mm², black, to connect the sensors PSENmag
(safety switch)/PIT en1.0 (enabling switch) to PSS67 and PDP67.
General data
| Approval |
CE
UKCA |
Technical data
Electrical data
| Rated current | 4 |
| Typ. conductor resistance K1 | 55 Ohm/km |
| Specific contact resistance K1 | >= 1E+14 Ohm*cm |
Environmental data
| Ambient temperature |
-5
80 |
| Pollution degree clear.&creep. | 3 |
| Protection type, housing | IP68 |
Mechanical data
| Connector type 1 | 4-pin M12 female connector |
| Shape of connector type 1 | straight |
| Coding of M12 connector 1 | A coded |
| Connector type 2 | 5-pin M12 male connector |
| Shape of connector type 2 | straight |
| Coding of M12 connector 2 | A coded |
| Contact surfaces material 1 | Au |
| Contact surfaces material 2 | Au |
| Material of pins | CuZn |
| Material of sockets | CuSn |
| Cable material K1 | Cu |
| Insulation material cable K1 | PVC |
| Cable type K1 | LifY-11Y |
| Length cable | 0.1 |
| Colour cable insulation 1 | Black |
| Housing colour | Black |
| Material of cable insulation 1 | PUR |
| Trailing capability of cable 1 | no |
| Max. outside diameter cable K1 |
5.1
5.1 |
| Conductor cross section |
0.34
0.34 |
| Cable cross section AWG K1 | 22 |
| Shielding K1 | no |
| Number of conductors | 4 |
| Halogen-free | yes |
| Oil resistance | resistant |
| Housing material | PUR |
| Net weight | 25 |
| Gross weight | 34 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27274192 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002594 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548054002 |
| Volume | 0.248 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Electrical CAD Data
Operating Manual
Operat. Manual PSEN adapt PSS67/PDP67 4p
Description:PSEN adapt PSS67/PDP67 4p, PSEN adapt PSS67/PDP67 8p, PSEN adapt PSS67/PDP67 5p (21913-09)
File Size:0.3 MB
Date:17.05.2013
Data sheet PSEN adapt PSS67/PDP67 4p
Description:PSEN adapt PSS67/PDP67 4p, PSEN adapt PSS67/PDP67 8p, PSEN adapt PSS67/PDP67 5p (21913-10)
File Size:0.3 MB
Date:12.05.2017