text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
The Backend-System is not available. User specific Prices, actual Stock and the Cart is not available. Please try again later.
  • 1(current)
  • 2
  • 3
49 Products found
S1WP 9A 24VDC UM 0-550VAC/DC
890030
True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 ...

On request
S1WP 9A 24VDC UM 0-415VAC/DC
890020
True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 ...

On request
S1EN 200KOhm 24-240VAC/DC
884110
Earth fault monitoring relay provides protection against insulationfaults (200 kOhm) in galvanically isolated DC and AC ...

On request
S1EN  50KOhm 24-240VAC/DC
884100
Earth fault monitoring relay provides protection against insulationfaults (50 kOhm) in galvanically isolated DC and AC v ...

On request
S1WP 9A 24VDC UM 0-240VAC/DC
890010
True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 ...

On request
S1PN 550-690VAC 2c/o
890220
Phase sequence monitoring relay, to detect the phase sequence, the phase failure, the asymmetry of a three-phase supply, ...

On request
S1PN 200-240VAC 2c/o
890200
Phase sequence monitoring relay, to detect the phase sequence, the phase failure, the asymmetry of a three-phase supply, ...

On request
S1PN 400-500VAC 2c/o
890210
Phase sequence monitoring relay to detect the phase sequence, the phase failure, the asymmetry of a three-phase supply, ...

On request
ZUZ 24VDC 24/110/230VAC 2c/o
827100
Voltage monitoring relay, to monitor 1-phase supplies is used as a threshold value element, monitoring device and contro ...

On request
ZUZ-S 42/48/120/240VAC 2c/o
827110
Voltage monitoring relay, to monitor 1-phase supplies is used as a threshold value element, monitoring device and contro ...

On request
S1UM 24VAC/DC UM 0.1-500VAC/DC
827220
Voltage monitoring relay, to monitor min. and max. voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.4 ...

On request
S3UM 24VDC UM 400/440VAC H40
837271
Voltage monitoring relay, to monitor overvoltage and undervoltage values, and the phase sequence in 3-phase supplies, 40 ...

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use