Compare 0
Video tutorials
Czech Republic | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMCprimo DriveP.01/AB0/4/0/0/208-480VAC

8176721
PMCprimo DriveP.01/AB0/4/0/0/208-480VAC
Included extension board PMCprimo C Bussystems standard: CANopen / Profibus Software option: IEC61131-3 programming yy Technical Details at 3 x 400 V AC supply voltage: Permanent output current: 1,5 A; Imax (2 sec.) = 4,5 A; Imax (5 sec.) = 3,0 A; Power consumption in S1 operation: 1,1 kVA Internal brake resistor and mains filter

On request
On request
Availability
Quantity
Available from
Certifications: CE, EAC (Eurasian), TÜV
Supply voltage (V): 208,0 - 480,0
Width dimension: 70.0 mm
Height dimension: 345.0 mm
Depth dimension: 243.0 mm
Gross weight: 5720 g
Net weight: 4620 g
Ambient temperature: 0 - 40 °C

Please wait while data is being loaded

Please wait while data is being loaded