Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Actuator for magnetic safety switch, square design,
IP67, operating distance 3 mm, height design 13 mm, PU = 1 actuator. ...
On request
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, LED, IP67, switching distance 3 mm, height d ...
On request
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, with
LED, round M30 design, IP67, operating distance 8 mm, ...
On request
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
round M30 design, IP67, LED, operating distance 8 mm for ap ...
On request
Magnetic safety switch 1 n/o 1 n/c, square design, IP69K, with
5 m cable (PUR), operating distance depending on the actu ...
On request
Magnetic safety switch 2 n/o, square design, IP69K, with
10 m cable (PUR), operating distance depending on the actuator ...
On request
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
round M30 design, IP67, operating distance 8 mm for applica ...
On request
Magnetic safety switch 1 n/o 1 n/c, square design,
IP6K9K, operating distance 8 mm, height design 13 mm, PU = 1 piece wi ...
On request
Magnetic safety switch PSENmag, with safety switch and
round actuator, ATEX certificate, 4-pin M8 male connector,
series ...
On request
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
round M 30 design, IP67, operating distance 8 mm, PU = 1 pi ...
On request
Magnetic safety switch 1 n/o 1 n/c, square design,
IP6K9K, operating distance 8 mm, height design 13 mm, PU = 1 piece wi ...
On request
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, switching distance 8 mm, height design ...
On request
Magnetic safety switch PSENmag, with safety switch and
square actuator, ATEX certificate, 4-pin M8 male connector, incl. ...
On request
Magnetic safety switch 1 n/o 1 n/c, square design,
IP6K9K, operating distance 8 mm, height design 13 mm, PU = 1 piece wi ...
On request
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector with
LED, square design, IP67, switching distance 8 mm, heig ...
On request
Actuator for magnetic safety switch, cylindrical design,
Mxx, IP67, operating distance depending on the actuator 8/12 mm ...
On request
Actuator for magnetic safety switch, square design,
IP6K9K, operating distance depending on the actuator 8/12 mm, height ...
On request
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, operating distance 8 mm, height design ...
On request
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, LED, IP67, switching distance 8 mm, height d ...
On request
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, LED, IP67, operating distance 6 mm, height d ...
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer