Compare 0
Video tutorials
Czech Republic | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN opII Laserpointer

632014
PSEN opII Laserpointer
Laser alignment aid for light curtains of the PSEN opII series.

On request
On request
Availability
Quantity
Available from
Type of general accessories: Laser pointer
Width dimension: 42.0 mm
Height dimension: 106.0 mm
Depth dimension: 46.1 mm
Gross weight: 100 g
Net weight: 90 g

Please wait while data is being loaded

Please wait while data is being loaded