Compare 0
Video tutorials
Czech Republic | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMI 638 Control

264638
PMI 638 Control
PMIcontrol - Control panel with 15" touchscreen, CODESYS runtime and TargetVisu installed/licensed, mastersystems: CANopen, ModbusTCP.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian)
Resolution: 1024 x 768
Display type: TFT
Colour depth: 16,2 M
Touchscreen: Resistive
Display diagonal: 15.0 Zoll
Possible PMI applications: PSS/PSSu/PNOZmulti, PNOZmulti diagnostics, Diagnostics PSS / SafetyBUSp
Number of Ethernet interfaces: 1
Number of RS 232 interfaces: 1
Number of USB host interfaces: 2
Supply voltage (V): 24,0
Supply voltage type: DC
Operating system: Windows Embedded Compact 7
Width dimension: 412.0 mm
Height dimension: 332.0 mm
Depth dimension: 81.9 mm
Gross weight: 6860 g
Net weight: 4510 g
Ambient temperature: 0 - 50 °C

Please wait while data is being loaded

Please wait while data is being loaded