text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
4 Products found
PIT si 1.2 muting lamp self monitoring
620020
PITsign muting lamp in accordance with EN 61496 including incandescentlamp and wall mounting, permanent light with optio ...

On request
PIT si2.1 LED muting lamp
620015
PITsign LED muting lamp including LED and wall mounting, UB = 24 V DC / 4 W / <200 mA, protection type housing: IP65, di ...

On request
PIT si 1.1 muting lamp
620010
PITsign muting lamp including incandescent lamp and wall mounting, UB =24 V DC / 5 W / 300 mA, protection type housing: ...

On request
PIT si 3.1
581190
PITsign indicator light unit red, yellow, green including LED, mountingfoot, conduit pipe (250 mm), UB = 24 V DC, protec ...

On request

Save basket

Create a new order or get an individual offer

Select intended use