Compare 0
Video tutorials
Czech Republic | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT es7u

400537
PIT es7u
PITestop E-STOP pushbutton IP6K9K, without logo, for hygienic range, mounting hole: 22.3 mm.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, BG, EAC (Eurasian), TÜV
Product standard: EN 60947-5-5, EN ISO 13850
Release type: Rotational
Actuator: Pushbutton
Colour button: Red
Protective collar: No
Protection type, housing: IP69K
Mounting type: Front panel installation
Diameter of mounting cut-out: 22.3 mm
Width dimension: 33.0 mm
Height dimension: 60.0 mm
Gross weight: 45 g
Net weight: 32 g
Ambient temperature: -30 - 70 °C

Please wait while data is being loaded

Please wait while data is being loaded