Compare 0
Video tutorials
Czech Republic | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT es2.12 key-operator black

400111
PIT es2.12 key-operator black
PITestop operating stop pushbutton IP65, key switch, mounting hole: 22.3 mm.

On request
On request
Availability
Quantity
Available from
Certifications: cULus Listed, TÜV
Product standard: EN 60947-5-1
Release type: Rotational
Actuator: Key switch
Colour button: Black
Protective collar: No
Protection type, housing: IP65
Mounting type: Front panel installation
Diameter of mounting cut-out: 22.3 mm
Diameter: 55.0 mm
Height dimension: 41.5 mm
Gross weight: 51 g
Net weight: 47 g
Ambient temperature: -30 - 70 °C

Please wait while data is being loaded

Please wait while data is being loaded