text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
38 Products found
PSSu E F 4DO 0.5
312210
PSSu, electronic module, failsafe, digital inputs and outputs, 4outputs, 0.5 A, single-pole, positive-switching, short-c ...

On request
PSSu E F 2DO 2
312215
PSSu, electronic module, failsafe, digital inputs and outputs, 2outputs, 2 A, single-pole, positive-switching, short-cir ...

On request
PSSu E F AI U
312265
PSSu, electronic module, failsafe, analogue inputs and outputs, 1 input,- - 10.24 - 10.23 V, dual-pole, differential inp ...

On request
PSSu E F BSW
312230
PSSu, electronic module, failsafe, supply voltage, infeed periphery supply 24 V DC 8 A, infeed C-rail failsafe block swi ...

On request
PSSu E F AI I
312260
PSSu, electronic module, failsafe, analogue inputs and outputs, 1 input,0 - 25.59 mA, dual-pole, differential input, res ...

On request
PSSu E F DI OZ 2
312220
PSSu, electronic module, failsafe, digital inputs and outputs, 1 input, 1 test pulse output 0.25 A, 1 output, 2 A, dual- ...

On request
PSSu E F 4DI
312200
PSSu, electronic module, failsafe, digital inputs and outputs, 4 inputs, 2 test pulse outputs 0.25 A.

On request
PSSu E F 2DOR 8
312225
PSSu, electronic module, failsafe, digital inputs and outputs, 2outputs, relay contacts, 8 A, N/O, potential-free.

On request
PSSu E F DI OZ 2-T
314220
PSSu, electronic module, failsafe, digital inputs and outputs, 1 input, 1 test pulse output 0.25 A, 1 output, 2 A, dual- ...

On request
PSSu E F 4DO 0.5-T
314210
PSSu, electronic module, failsafe, digital inputs and outputs, 4outputs, 0.5 A, single-pole, positive-switching, short c ...

On request
PSSu E F AI I-T
314260
PSSu, electronic module, failsafe, analogue inputs and outputs, 1 input,0 - 25.59 mA, dual-pole, differential input, res ...

On request
PSSu E F AI U-T
314265
PSSu, electronic module, failsafe, analogue inputs and outputs, 1 input,- - 10.24 - 10.23 V, dual-pole, differential inp ...

On request
PSSu E F BSW-T
314230
PSSu, electronic module, failsafe, supply voltage, infeed periphery supply 24 V DC 8 A, infeed C-rail failsafe block swi ...

On request
PSSu E F 4DI-T
314200
PSSu, electronic module, failsafe, digital inputs and outputs, 4 inputs, 2 test pulse outputs 0.25 A, for increased envi ...

On request
PSSu E F 2DO 2-T
314215
PSSu, electronic module, failsafe, digital inputs and outputs, 2outputs, 2 A, single-pole, positive-switching, short cir ...

On request
PSSu E F 2DOR 8-T
314225
PSSu, electronic module, failsafe, digital inputs and outputs, 2outputs, relay contacts, 8 A, N/O, potential-free, for i ...

On request
PSSu E F INC
312280
PSSu, electronic module, failsafe, counter, 2 operating modes, configurable, 1 input, incremental encoder, differential ...

On request
PSSu E F ABS SSI
312275
PSSu, electronic module, failsafe, counter, 1 input, absolute encoder SSI encoder, differential signal RS422, resolution ...

On request
PSSu E AI SHT1
312261
PSSu, electronic module, passive, analogue inputs and outputs, 1 input, current range 0 - 0.6 A, single-pole, referenced ...

On request
PSSu E F 4DO 0.5-R
315210
PSSu, electronic module, failsafe, digital inputs and outputs, 4outputs, 0.5 A, single-pole, positive-switching, short-c ...

On request
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use