Compare 0
Video tutorials
Czech Republic | english
You have now of 6 products to compare

Software tools for the small controllers PNOZmulti

PNOZmulti Configurator – The original tool for your safety circuit configuration

Software tools for the small controllers PNOZmulti

Your safety circuit is easy to create on the PC using the PNOZmulti Configurator. The configuration tool supports you with the project design, configuration, documentation and commissioning of Pilz controllers.

On the graphics-based, Windows®-compliant user interface all elements are available for your safety circuit as icons or in selection menus. Online help with documentation is available during configuration of the safety circuit. Once it is complete, the tool checks the circuit for any errors.

The fully configured safety circuit can be certified to protect it from unwanted changes. You can edit, amend or expand uncertified configurations of your safety circuit at any time. Simply call them up in the PNOZmulti Configurator! The configuration can be printed out and used as documentation.

New: PNOZmulti Configurator Software Version 10.11

The PNOZmulti Configurator is a software tool used to configure the safe small controllers PNOZmulti. Software Version 10.11 enables you to use the real-time Ethernet SafetyNET p RTFL to configure a secure data exchange between PNOZmulti 2 base units (PNOZ m B0 bzw. B1) and the safe motion solution PMCprotego DS.

PMCprotego DS is composed of the servo amplifier PMCprotego D and the safety card PMCprotego S3. 32-bit data is exchanged via RTFL, enabling short reaction times for your application. Previously you could connect up to 16 PNOZmulti 2 base units in a linear topology via the expansion module PNOZ m EF SafetyNET. Now it is also possible to incorporate the safe motion solution PMCprotego DS into the SafetyNET p network, creating a safe drive solution in conjunction with PNOZmulti 2. PNOZmulti 2 monitors the drive solution and ensures the movement is stopped in a controlled and therefore safe manner.

Another new feature from Version 10.11 are selectable tolerance times for track signals from the PNOZmulti 2 motion monitoring modules PNOZ m EF 1MM/2MM. A new encoder type for proximity switches with reduced diagnostics is also available, for use in wind turbines.

Download the software PNOZmulti Configurator

PNOZmulti Configurator Version 10.10 with advanced functionalities

Safety and security combined - use the new function element for simple configuration of access permissions on plant and machinery
The reader unit PITreader with RFID technology can be used to implement authentications and authorisations for plant and machinery. The options range from a simple enable and authentication of specific machine component functions to a complex hierarchical permission matrix. PITreader can be used flexibly as a standalone device or in conjunction with a controller from Pilz, in particular the base unit PNOZ m B1.
Users can authenticate themselves on the PNOZmulti by inserting a transponder key into the read area of the PITreader; they will then be authorised to carry out certain operations. The permission on the transponder key must meet the condition for the required permission as configured.

Do you also need a safe operating mode selection system?
Then add your PITreader to the combined operating mode selection and access permission system PITmode fusion. This combines safety and security functions in one system. To do this you will need a separate evaluation unit (safe evaluation unit = SEU) in addition to the reader unit PITreader. The devices enable functionally safe operating mode selection and the control of access permissions on plant and machinery. Configure the "operating mode selector switch" function element on the PNOZmulti Configurator and link it to the new PITreader authentication/authorisation function element.

Reduce engineering times by creating macros for the base unit PNOZ m B1
The logic connections that are defined between inputs and outputs can be combined into macro elements. Once created, macro elements are stored in the macro library. They are then available for use in all further configurations. The simple import and export function and the ability to edit macros within the editor reduce your engineering time and save costs!
With the availability of macros for the base unit PNOZ m B1 it is simple to migrate all your projects to 2nd generation PNOZmulti devices, supported by software. So you can benefit from the advantages of the configurable safe small controllers PNOZmulti 2 and keep effort to a minimum!

Test out the new version of our software tool PNOZmulti Configurator now. See for yourself the advanced functions, wide range of possibilities and unbeatable benefits!

Download the free demo version

The benefits at a glance

  • Software with pre-assembled, certified blocks
  • Easy, retrospective modifications and adjustments to the configuration
  • Simple, comprehensive diagnostics mean short machine downtimes and high plant availability
  • Worldwide safety standard for various automation environments and different communication systems
  • Rapid commissioning and minimal amount of wiring work – See for yourself!

Benefits at a glance

Configure rather than wire the safety circuit

Configure rather than wire the safety circuit

  • Intuitive operation: creating your safety circuit is refreshingly easy
  • Freely configurable: you can set the parameters for all inputs and outputs conveniently with a few clicks in the software tool
  • You link these by logical operators to form a safety circuit using drag-and-drop
  • You select all function, logic and output elements on the workspace

Automatic error check, protection against changes

  • Safe: the software tool checks the created safety circuit for errors
  • Protected: you can have the completed configuration certified, thereby protecting it from unwanted changes
  • Flexible: you can edit, amend or expand uncertified circuit diagrams at any time
  • Simple: for documentation just print out the circuit diagram configuration

Applications

PNOZmulti Configurator – Video-Tutorials

The configuration tool PNOZmulti Configurator supports you with the project design, configuration, documentation and commissioning of the configurable small controllers PNOZmulti. See for yourself! The video tutorials demonstrate the key functions of the PNOZmulti Configurator.

PNOZmulti Configurator Version 10.9 – now also with offline simulation

From Version 10.9 you have the option to test your configured user program prior to commissioning using the "Simulation" function. In a first release you calculate the logic elements, in further releases you calculate all the elements with the simulation. Elements that are not simulated can be switched to the required state by forcing the outputs. This way, you can implement a simulation of the overall application. The targeted forcing of link elements enables you to simulate your application only in parts. This saves you from having to define all the inputs!

The video shows you quite specifically how to use the "Simulation" function for your automation projects!

Configuration of the analogue input module PNOZ m EF 4AI – for safe process monitoring

From version 10.8 of the PNOZmulti Configurator, the safe analogue input module PNOZ m EF 4AI of the configurable small controllers PNOZmulti 2 is supported. The expansion module provides four independent safe analogue current inputs. The configuration is mode in the module program mIQ.

You can configure the following monitoring functions in the software tool:

  • Work area monitoring in accordance with the NAMUR NE43 recommendation or freely configurable
  • Scaling function
  • Plausibility check
  • Mathematical operations
  • Constant
  • Threshold value monitoring
  • Range monitoring

For diagnostic purposes, an exact analogue value can be forwarded to a fieldbus or an OPC server. The dynamic program display has been expanded for the analogue modules. The analogue values can also be displayed in a variable list. Find out more about the various functions in the video!

Configuration of the dual-pole semiconductor output module PNOZ m EF 8DI2DOT:

  • Expansion module provides 8 inputs and two 2-pole outputs
  • Configuration is performed in the module program
  • Configurable pulse suppression for the inputs of the module
  • Open circuit detection for the dual-pole outputs
  • Press elements are supported: press elements operating modes, rotary cam arrangements, light curtain, pulse detection

The adjacent video clearly shows how to configure PNOZ m EF 8DI2DOT!

Migration Assistant on PNOZmulti 2 project

If you are converting your hardware from PNOZmulti or PNOZmulti Mini to the configurable safe small controllers PNOZmulti 2, there is a convenient migration tool from Version 10.2, which you can use to migrate the data from the original project. The Assistant takes care of the hardware configuration, project logic, test pulse configuration, equipment identifier, link modules, PDP67 modules, fieldbus modules and virtual I/Os and then generates a migration report. The result is stored in a new project file. The source file is untouched.

Even within the PNOZmulti it is possible to migrate from the base unit PNOZ m B0 to B1. There are certain restrictions for migration; details can be found in the documentation.

Further information about the Migration Assistant is available in the video!

Safe Ethernet connection

The PNOZmulti Configurator is the original tool for configuring safety circuits with the configurable control systems PNOZmulti. The block "Safe Ethernet Connection Status" (SEC) can be used for safe communication with the controllers in the automation system PSS 4000. In this video, you can find out how to apply the block quickly and simply.

Creating macros

Create safety circuits on your PC using the Configurator for the configurable control systems PNOZmulti. You can work even more efficiently by creating macros. Parts of the configuration can be combined into macro elements at the click of a mouse.

PNOZmulti Configurator from Version 8, including macros

  • Efficient: from Version 8 you can combine parts of a created configuration to form macro elements
  • Clear: complex projects become clear, reducing the time taken by diagnostics and troubleshooting
  • Fast: simple import and export function, plus the ability to edit macros within the editor, reduces your engineering time and saves costs
  • Re-usable: existing macros are stored in the macro library so that they are available for all further safety circuits. You save time, while quality always stays the same
  • Protect your expertise: macros can be read and write protected
  • Faster support: you only send the macros – not the whole project configuration
  • Macro programming not currently possible with PNOZ m B1

Storing macros in the library

The configuration tool supports you with the project design, configuration, documentation and commissioning of Pilz controllers. Macros help you work even more efficiently. Once the macros have been created they are automatically stored in the Project Manager and can be reused at any time.

User interface texts translatable into every language

The user can translate all texts (project, diagnostics, GUI) in the PNOZmulti Configurator. This means that the Configurator can now be used in the local language in any country in the world. So you can generate your own tool languages for those languages not available from Pilz.

Creating a decentralised structure using link modules for PNOZmulti 2

The PNOZmulti Configurator supports the link modules for PNOZmulti 2 for decentralisation and safe communication between multiple base units. Find out how easy it is to create a decentralised structure!

Licensing tailored to meet your requirements

Licensing tailored to meet your requirements

In order to use the full scope of the PNOZmulti Configurator for your safety circuit, you will need a valid licence in addition to the software package. (Without a licence, the PNOZmulti Configurator can only be used in a demo version.)

A range of licences are available to meet varying requirements:

  • Basic Licence: single user licence, issued to one owner (company name and location/project must be stated)
  • User Licence: discounted licence for an additional workstation, issued to the owner of a basic licence.
  • Lite Licence: licence limited to the base units PNOZ m0p and PNOZ mm0p, for use on one workstation.
  • Multi User Licence: multi-user licence, graduated according to the number of workstations (up to 25, 50, 100 and over 100).
  • Project Licence: licence to use the software within a contractually limited framework.
  • Basic/User/Multi User/Project Upgrade Licence: reduced-price licence for owners of a licence to upgrade to a newer version of the software.
  • Time Limited Licence: basic licence limited to 2, 3 or 4 months.

These licence types are available as a full version or service version:

  • The full version provides the whole function range of a licence.
  • The service version of a licence is intended for service and maintenance. It only offers limited editing features.

Our product range: PNOZmulti Tools

PNOZmulti Configurator licences

Purchase a licence key to enjoy the benefits of the whole scope of the PNOZmulti Configurator: Various alternatives are available, from a basic licence to a project upgrade licence, based on your requirements.

Download

Please wait while data is being loaded

Please wait while data is being loaded

Contact

Pilz Czech s.r.o.
Zelený pruh 95/97
140 00 Praha 4
Czech Republic

Telephone: +420 222 135353
E-Mail: info@pilz.cz

Technical Support

Telephone: +420 222 135353
E-Mail: Support@pilz.cz