Compare 0
Video tutorials
Czech Republic | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ s30 C 24-240VACDC 2 n/o 2 n/c

751330
PNOZ s30 C 24-240VACDC 2 n/o 2 n/c
PNOZsigma Safety relay (standalone). Outputs: 2 N/O, 2 N/C, UB 24 - 240 V AC/DC, width: 45 mm Speed-, standstill monitor, proximity switch and/or incremental encoder, display operation push & turn, plug-in spring-loaded terminals, expansion with PNOZsigma Contact expansion.

On request
On request
Availability
Quantity
Available from
1 PC
30.01.2020
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, CCC
Application options: Speed monitoring, Standstill monitoring
Operating modes: Single-channel, Automatic reset, Dual-channel, Manual reset, Monitored manual reset
Standards: EN 1088, EN 60204-1, EN 62061, EN ISO 10218-1, EN ISO 13849-1, VDI 2854
Supply voltage (V): 24,0 - 240,0
Supply voltage type: AC/DC
Terminal type: Spring-loaded terminal
Max. current at DC13 I (6 cycles/min): 4.0 A
Width dimension: 45.0 mm
Height dimension: 100.0 mm
Depth dimension: 120.0 mm
Gross weight: 420 g
Net weight: 400 g
Ambient temperature: -20 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded